Hello everyone. I am trying to make mmw demo project (F:\ti\mmwave_sdk_02_01_00_04\packages\ti\demo\xwr16xx\mmw) using ccs (Code Composer Studio 8.2.0), but unfortunately the build process fails and the error below appears in CCS.
Description Resource Path Location Type
#137 struct "ADCBuf_Params_t" has no field "chirpThresholdPing" dss_main.c /rt_adc_test_dss line 1263 C/C++ Problem
#137 struct "ADCBuf_Params_t" has no field "chirpThresholdPong" dss_main.c /rt_adc_test_dss line 1264 C/C++ Problem
#137 struct "MMWave_InitCfg_t" has no field "cooperativeModeCfg" dss_main.c /rt_adc_test_dss line 2751 C/C++ Problem
#137 struct "MMWave_InitCfg_t" has no field "cooperativeModeCfg" dss_main.c /rt_adc_test_dss line 2752 C/C++ Problem
#137 struct "MMWave_InitCfg_t" has no field "cooperativeModeCfg" dss_main.c /rt_adc_test_dss line 2753 C/C++ Problem
#137 struct "MMWave_InitCfg_t" has no field "cooperativeModeCfg" dss_main.c /rt_adc_test_dss line 2754 C/C++ Problem
#137 struct "MMWave_InitCfg_t" has no field "cooperativeModeCfg" dss_main.c /rt_adc_test_dss line 2755 C/C++ Problem
#137 struct "MMWave_InitCfg_t" has no field "executionMode" dss_main.c /rt_adc_test_dss line 2750 C/C++ Problem
#137 struct "MmwDemo_CliCfg_t_" has no field "bpmCfg" dss_data_path.c /rt_adc_test_dss line 3009 C/C++ Problem
#137 struct "MmwDemo_CliCfg_t_" has no field "bpmCfg" dss_data_path.c /rt_adc_test_dss line 3043 C/C++ Problem
#137 struct "MmwDemo_CliCfg_t_" has no field "bpmCfg" dss_data_path.c /rt_adc_test_dss line 3396 C/C++ Problem
#137 struct "MmwDemo_CliCfg_t_" has no field "bpmCfg" dss_data_path.c /rt_adc_test_dss line 3477 C/C++ Problem
#137 struct "MmwDemo_CliCfg_t_" has no field "bpmCfg" dss_data_path.c /rt_adc_test_dss line 3930 C/C++ Problem
#137 struct "MmwDemo_CliCfg_t_" has no field "bpmCfg" dss_main.c /rt_adc_test_dss line 797 C/C++ Problem
#137 struct "MmwDemo_CliCfg_t_" has no field "bpmCfg" dss_main.c /rt_adc_test_dss line 1859 C/C++ Problem
#137 struct "MmwDemo_CliCfg_t_" has no field "bpmCfg" dss_main.c /rt_adc_test_dss line 1941 C/C++ Problem
#137 struct "MmwDemo_output_message_header_t" has no field "subFrameNumber" dss_main.c /rt_adc_test_dss line 1146 C/C++ Problem
#20 identifier "DSP_CLOCK_MHZ" is undefined dss_main.c /rt_adc_test_dss line 1120 C/C++ Problem
#20 identifier "DSS_SYS_VCLK" is undefined dss_main.c /rt_adc_test_dss line 2930 C/C++ Problem
#20 identifier "EDMA_NUM_CC" is undefined .ccsproject /rt_adc_test_dss line 202, external location: F:\ti\mmwave_sdk_02_01_00_04\packages\ti\demo\xwr16xx\mmw\dss\dss_data_path.h C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_0" is undefined dss_data_path.c /rt_adc_test_dss line 1252 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_0" is undefined dss_data_path.c /rt_adc_test_dss line 1735 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_0" is undefined dss_data_path.c /rt_adc_test_dss line 2559 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_0" is undefined dss_data_path.c /rt_adc_test_dss line 3562 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_0" is undefined dss_main.c /rt_adc_test_dss line 1335 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_1" is undefined dss_data_path.c /rt_adc_test_dss line 1256 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_1" is undefined dss_data_path.c /rt_adc_test_dss line 1759 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_1" is undefined dss_data_path.c /rt_adc_test_dss line 2575 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_1" is undefined dss_data_path.c /rt_adc_test_dss line 3565 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_10" is undefined dss_data_path.c /rt_adc_test_dss line 1579 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_10" is undefined dss_data_path.c /rt_adc_test_dss line 1637 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_10" is undefined dss_data_path.c /rt_adc_test_dss line 1694 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_11" is undefined dss_data_path.c /rt_adc_test_dss line 1593 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_11" is undefined dss_data_path.c /rt_adc_test_dss line 1658 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_11" is undefined dss_data_path.c /rt_adc_test_dss line 1700 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_2" is undefined dss_data_path.c /rt_adc_test_dss line 1299 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_2" is undefined dss_data_path.c /rt_adc_test_dss line 1808 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_2" is undefined dss_data_path.c /rt_adc_test_dss line 3583 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_3" is undefined dss_data_path.c /rt_adc_test_dss line 1303 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_3" is undefined dss_data_path.c /rt_adc_test_dss line 1834 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_3" is undefined dss_data_path.c /rt_adc_test_dss line 3579 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_4" is undefined dss_data_path.c /rt_adc_test_dss line 1345 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_4" is undefined dss_data_path.c /rt_adc_test_dss line 1873 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_4" is undefined dss_data_path.c /rt_adc_test_dss line 2944 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_5" is undefined dss_data_path.c /rt_adc_test_dss line 1349 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_5" is undefined dss_data_path.c /rt_adc_test_dss line 1900 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_5" is undefined dss_data_path.c /rt_adc_test_dss line 2966 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_5" is undefined dss_data_path.c /rt_adc_test_dss line 2975 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_6" is undefined dss_data_path.c /rt_adc_test_dss line 1436 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_6" is undefined dss_data_path.c /rt_adc_test_dss line 1928 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_6" is undefined dss_data_path.c /rt_adc_test_dss line 3170 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_7" is undefined dss_data_path.c /rt_adc_test_dss line 1474 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_7" is undefined dss_data_path.c /rt_adc_test_dss line 1954 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_7" is undefined dss_data_path.c /rt_adc_test_dss line 3204 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_7" is undefined dss_data_path.c /rt_adc_test_dss line 3226 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_8" is undefined dss_data_path.c /rt_adc_test_dss line 1391 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_8" is undefined dss_data_path.c /rt_adc_test_dss line 1985 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_8" is undefined dss_data_path.c /rt_adc_test_dss line 3304 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_9" is undefined dss_data_path.c /rt_adc_test_dss line 1395 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_9" is undefined dss_data_path.c /rt_adc_test_dss line 2012 C/C++ Problem
#20 identifier "EDMA_TPCC0_REQ_FREE_9" is undefined dss_data_path.c /rt_adc_test_dss line 3310 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_CBUFF_0" is undefined dss_lvds_stream.c /rt_adc_test_dss line 223 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_CBUFF_0" is undefined dss_lvds_stream.c /rt_adc_test_dss line 367 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_CBUFF_0" is undefined dss_lvds_stream.c /rt_adc_test_dss line 410 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_CBUFF_1" is undefined dss_lvds_stream.c /rt_adc_test_dss line 228 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_CBUFF_1" is undefined dss_lvds_stream.c /rt_adc_test_dss line 368 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_CBUFF_1" is undefined dss_lvds_stream.c /rt_adc_test_dss line 411 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_0" is undefined dss_lvds_stream.c /rt_adc_test_dss line 101 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_1" is undefined dss_lvds_stream.c /rt_adc_test_dss line 103 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_10" is undefined dss_lvds_stream.c /rt_adc_test_dss line 121 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_11" is undefined dss_lvds_stream.c /rt_adc_test_dss line 123 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_12" is undefined dss_lvds_stream.c /rt_adc_test_dss line 125 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_13" is undefined dss_lvds_stream.c /rt_adc_test_dss line 127 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_14" is undefined dss_lvds_stream.c /rt_adc_test_dss line 129 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_15" is undefined dss_lvds_stream.c /rt_adc_test_dss line 133 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_16" is undefined dss_lvds_stream.c /rt_adc_test_dss line 135 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_2" is undefined dss_lvds_stream.c /rt_adc_test_dss line 105 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_3" is undefined dss_lvds_stream.c /rt_adc_test_dss line 107 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_4" is undefined dss_lvds_stream.c /rt_adc_test_dss line 109 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_5" is undefined dss_lvds_stream.c /rt_adc_test_dss line 111 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_6" is undefined dss_lvds_stream.c /rt_adc_test_dss line 113 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_7" is undefined dss_lvds_stream.c /rt_adc_test_dss line 115 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_8" is undefined dss_lvds_stream.c /rt_adc_test_dss line 117 C/C++ Problem
#20 identifier "EDMA_TPCC1_REQ_FREE_9" is undefined dss_lvds_stream.c /rt_adc_test_dss line 119 C/C++ Problem
#20 identifier "MAILBOX_TYPE_DSS" is undefined dss_main.c /rt_adc_test_dss line 2679 C/C++ Problem
#20 identifier "MmwDemo_BpmCfg" is undefined .ccsproject /rt_adc_test_dss line 227, external location: F:\ti\mmwave_sdk_02_01_00_04\packages\ti\demo\xwr16xx\mmw\common\mmw_messages.h C/C++ Problem
#20 identifier "MmwDemo_BpmCfg" is undefined dss_main.c /rt_adc_test_dss line 798 C/C++ Problem
#20 identifier "SOC_ModuleId" is undefined .ccsproject /rt_adc_test_dss line 378, external location: F:\ti\mmwave_sdk_02_01_00_04\packages\ti\drivers\soc\soc.h C/C++ Problem
#20 identifier "SOC_ModuleId" is undefined .ccsproject /rt_adc_test_dss line 379, external location: F:\ti\mmwave_sdk_02_01_00_04\packages\ti\drivers\soc\soc.h C/C++ Problem
#20 identifier "SOC_XWR16XX_DSS_ADCBUF_BASE_ADDRESS" is undefined dss_main.c /rt_adc_test_dss line 2251 C/C++ Problem
#20 identifier "SOC_XWR16XX_DSS_ADCBUF_SIZE" is undefined dss_main.c /rt_adc_test_dss line 2079 C/C++ Problem
#20 identifier "SOC_XWR16XX_DSS_HSRAM_SIZE" is undefined dss_main.c /rt_adc_test_dss line 126 C/C++ Problem
#20 identifier "SOC_XWR16XX_DSS_INTC_EVENT_CHIRP_AVAIL" is undefined dss_main.c /rt_adc_test_dss line 1445 C/C++ Problem
#20 identifier "SOC_XWR16XX_DSS_INTC_EVENT_FRAME_START" is undefined dss_main.c /rt_adc_test_dss line 1456 C/C++ Problem
#20 identifier "SOC_XWR16XX_DSS_L3RAM_SIZE" is undefined dss_data_path.c /rt_adc_test_dss line 793 C/C++ Problem
#20 identifier "SYS_COMMON_NUM_TX_ANTENNAS" is undefined .ccsproject /rt_adc_test_dss line 406, external location: F:\ti\mmwave_sdk_02_01_00_04\packages\ti\demo\io_interface\mmw_config.h C/C++ Problem
gmake: *** [dss_data_path.obj] Error 1 rt_adc_test_dss C/C++ Problem
gmake: *** [dss_lvds_stream.obj] Error 1 rt_adc_test_dss C/C++ Problem
gmake: *** [dss_main.obj] Error 1 rt_adc_test_dss C/C++ Problem
gmake: Target 'all' not remade because of errors. rt_adc_test_dss C/C++ Problem
I searched ti forum and guess that the problem is related to SDk version, but I'm not sure. I would be grateful if you could help me to resolve the problem. Regards.