Hi Engineer,
Currently 128-pole logarithmic magnetic ring for magnetic ring, magnetic force 60m, distance less than 1mm;
The output signal is particularly large, and the position detection accuracy is only about 1 degree.
As can be seen from the video, the waveform width is different.