Other Parts Discussed in Thread: IWR1642
I'm curious to learn about how to increase the detection range of the IWR6843, given the atmospheric attenuation at 60 GHz v.s. the IWR1642 detection range at 80GHz.
Is the best approach from a cost-benefit standpoint for increasing detection range to either increase the number or size of the Tx and RX antennas, or increase the gain of the RFPA, or is it processing gain through chirp memory or a combination of all?
Also, do you know of any amplifiers that are available to use with the IWR6843 to increase the TX power levels to overcome the Oxygen absorption rates?
Thanks,
Brian