Other Parts Discussed in Thread: DCA1000EVM, ,
Hi,
I'm developing a pedestrian detection system with FMCW radars for a range of 20 m. therefore I'm interested in those products: AWR1843, AWR1243, AWR1443, AWR1642.
Do I need a special license to use those radars (77GHZ) outdoor?
what are the specifications of those radars? I'm interested in frame rate, min and max distance, range accuracy and resolution, angle accuracy and resolution, velocity resolution. Is a 3 TX antenna has better angular resolution than a 2 TX antennas?
And for accessing and processing in real-time the raw data, is the BOOST evaluation module sufficient or do I also need the MMWAVE-DEVPACK or the DCA1000EVM.
Thank you for your support!