Other Parts Discussed in Thread: LDC0851, LDC1000EVM
Hi,
we currently design & manufacture metal defect sensors that detect cracks in metal sheets anywhere from 0.1mm deep to 1mm or more.
At the moment we have a 2-coil (bridge) arrangement so that their planes are at 90 degrees to each other and then both are 90 degrees from the surface being scanned. We excite both coils and then measure the difference across each of them which increases when they are above/near a defect in a metal sheet.
That is basic bridge eddy current sensing metal defect detection.
Each instrument has 50 to 100 of such coil arrangements with its own dedicated electronics (quite complex hence expensive) and we want to reduce the electronic side for each sensor considerably for cost and reliability reasons (less parts) as well as to make the system more compact and increase the number of coils per unit.
Do you have any reference design or any resources to use the LDC1041 or any other ICs you make to design a metal defect sensor system?
Many thanks
Rick