Other Parts Discussed in Thread: PGA460
Hi
in our application we have two configuration
Our 1st configuration is Direct drive mode, the pulse amplitude is 7V and pulse frequency is 200KHz.
The application note PGA460 Ultrasonic Module Hardware and Software Optimization suggest 500 Ω to 25 kΩ, damping resistor.
We saw some of the transducer datasheet suggest adding a 100K ohm parallel resistor to prevent the electric charge from accumulation. For such transducer how do we select our damping resistor.
Our 2nd configuration : Transformer mode, the pulse amplitude is 90V .
Same question, We saw some of the transducer datasheet suggest adding a 100K ohm parallel resistor to prevent the electric charge from accumulation. For such transducer how do we select our damping resistor.