When using mmWave Studio v2.0.0, there was no issue with raw ADC data capture.
However, with mmWave Studio v2.1.0, below error message came out at the output log message.
(The procedure step and board setup was same.)
[16:16:16] [RadarAPI]: ar1.ProfileConfig(0, 77, 100, 6, 60, 0, 0, 0, 0, 0, 0, 29.982, 0, 256, 10000, 0, 0, 30)
[16:16:16] Status: Failed, Error Type: SAMPLING RATE IS NOT WITHIN [2, 37.5] Msps
[16:17:54] [RadarAPI]: ar1.StartFrame()
[16:17:54] Status: Failed, Error Type: NO VALID FRAME CONFIGURATION API WAS ISSUED AND FRAMES ARE STARTED
[16:18:22] [RadarAPI]:
[16:18:22] Start Record command : Success
I attached two log files
* (OK log) mmWave Studio v2.0.0 -
GM: Constructor
GM: Fri Nov 15 16:09:57 2019
RSTD.Transmit("/Settings")
[16:09:58]
[16:09:58] ### Running Startup script: "C:\ti\mmwave_studio_02_00_00_02\mmWaveStudio\Scripts\Startup.lua" ###
[16:09:59] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[16:09:59] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[16:09:59] Scripter ignored: Attempt to UnBuild() again or before Build.
[16:09:59] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Clients\\\\LabClient.dll")
[16:09:59] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[16:09:59] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[16:09:59] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[16:09:59] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[16:09:59] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[16:09:59] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\RunTime\\SAL.dll")
[16:09:59] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[16:09:59] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[16:09:59] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[16:09:59] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[16:09:59] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[16:09:59] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[16:09:59] RSTD.Transmit("/")
[16:09:59] RSTD.SaveSettings(): Settings saved to "C:\Users\a0967799\AppData\Roaming\RSTD\config.xml"
[16:09:59] RSTD.Build()
[16:09:59] RSTD.SaveSettings(): Settings saved to "C:\Users\a0967799\AppData\Roaming\RSTD\config.xml"
[16:09:59] RSTD.Transmit("/")
[16:09:59] RSTD.AL_Build()
[16:09:59] RSTD.AL_LoadXml()
[16:09:59] RSTD.Transmit("/")
[16:09:59] RSTD.AL_Init()
[16:09:59] RSTD.Clients_Build()
[16:09:59] GM: Init
[16:09:59] GM: Loaded 'C:\ti\mmwave_studio_02_00_00_02\mmWaveStudio\Clients\\LabClient.dll'
[16:09:59] GM: 1 Guest (s) init
[16:09:59] GM: 1 Module(s) init
[16:09:59] GM: 2 Tab (s) init
[16:09:59] RSTD.Client_LoadXml()
[16:10:00] [RadarAPI]: Starting Matlab Engine..
[16:10:30] [RadarAPI]: Matlab Engine Started!
[16:10:36] [RadarAPI]: ar1.LoadSettings('C:\Users\a0967799\AppData\Roaming\RSTD\ar1gui.ini')
[16:10:37] TESTING = false
[16:10:37]
[16:10:37] ***Script completed successfully.***
[16:10:41] [RadarAPI]: Opening Gpio Control Port()
[16:10:41] [RadarAPI]: Status: Passed
[16:10:42] [RadarAPI]: Opening Board Control Port()
[16:10:42] [RadarAPI]: Status: Passed
[16:10:43] [RadarAPI]: ar1.FullReset()
[16:10:43] [RadarAPI]: Status: Passed
[16:10:43] [RadarAPI]: Closing Board Control Port()
[16:10:43] [RadarAPI]: Status: Passed
[16:10:44] [RadarAPI]: Closing Gpio Control Port()
[16:10:44] [RadarAPI]: Status: Passed
[16:10:44] [RadarAPI]: ar1.SOPControl(2)
[16:10:44] [RadarAPI]: Status: Passed
[16:10:46] [RadarAPI]: ar1.Connect(15,921600,1000)
[16:10:49] [RadarAPI]: Warning: Connected with baudrate 115200
[16:10:50] [RadarAPI]: Warning: Disconnected existing BaudRate
[16:10:50] [RadarAPI]: Warning: Trying to connect with baudrate 921600
[16:10:51] [RadarAPI]: ar1.Calling_IsConnected()
[16:10:53] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[16:10:53] [RadarAPI]: Status: Passed
[16:10:53] [RadarAPI]: RS232 is not connected ..!!!!
[16:10:53] [RadarAPI]: ar1.frequencyBandSelection("77G")
[16:10:53] [RadarAPI]: ar1.SelectChipVersion("XWR1642")
[16:10:53] [RadarAPI]: Status: Passed
[16:10:53] Device Status : XWR1642/ASIL-B/SOP:2/ES:2
[16:10:54] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[16:10:54] [RadarAPI]: Status: Passed
[16:10:54] [RadarAPI]: ar1.SelectChipVersion("XWR1642")
[16:10:54] [RadarAPI]: Status: Passed
[16:10:54] Device Status : XWR1642/ASIL-B/SOP:2/ES:2
[16:10:54] [RadarAPI]: ar1.SaveSettings('C:\Users\a0967799\AppData\Roaming\RSTD\ar1gui.ini')
[16:11:16] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_studio_02_00_00_02\\rf_eval_firmware\\radarss\\xwr16xx_radarss.bin")
[16:11:17] [RadarAPI]: Downloading BSS Patch RPRC Binary..
[16:11:18] [RadarAPI]: ar1.GetBSSFwVersion()
[16:11:18] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[16:11:19] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[16:11:19] [RadarAPI]: BSSPatchFwVersion:(01.02.00.03 (24/10/18))
[16:11:21] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_studio_02_00_00_02\\rf_eval_firmware\\masterss\\xwr16xx_masterss.bin")
[16:11:22] [RadarAPI]: Downloading MSS RPRC Binary..
[16:11:27] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[16:11:27] [RadarAPI]: Status: Passed
[16:11:27] MSS power up done async event received!
[16:11:28] [RadarAPI]: ar1.RfEnable()
[16:11:28] BSS power up done async event received!
[16:11:28] [RadarAPI]: Status: Passed
[16:11:29] [RadarAPI]: ar1.GetBSSFwVersion()
[16:11:29] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[16:11:30] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[16:11:30] [RadarAPI]: BSSPatchFwVersion:(01.02.00.03 (24/10/18))
[16:11:43] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 2, 0)
[16:11:43] [RadarAPI]: Status: Passed
[16:11:45] [RadarAPI]: ar1.LPModConfig(0, 0)
[16:11:45] [RadarAPI]: Status: Failed, Error Type: REGULAR ADC MODE NOT SUPPORTED IN 5 MHz PART VARIANT DEVICE
[16:11:46] [RadarAPI]: ar1.RfInit()
[16:11:46] RF Init async event received!
[16:11:46] [RadarAPI]: Status: Passed
[16:11:46] [RadarAPI]: Time stamp, Temperture: 18163,40; APLL Status, Update: 1, 0; SynthVCO1 Status, Update: 1, 1; SynthVCO2 Status, Update: 1, 1; LODist Status, Update: 1, 1; RxADCDC Status, Update: 1, 1; HPFcutoff Status, Update: 1, 1; LPFcutoff Status, Update: 1, 1; PeakDetector Status, Update: 1, 1; TxPower Status, Update: 1, 1; RxGain Status, Update: 1, 1; TxPhase Status, Update: 0, 0; RxIQMM Status, Update: 1, 1;
[16:11:48] [RadarAPI]: ar1.SetCalMonFreqLimitConfig(77,81)
[16:11:48] [RadarAPI]: Status: Passed
[16:11:51] [RadarAPI]: ar1.DataPathConfig(513, 1216644097, 0)
[16:11:51] [RadarAPI]: Status: Passed
[16:11:52] [RadarAPI]: ar1.LvdsClkConfig(1, 1)
[16:11:52] [RadarAPI]: Status: Passed
[16:11:53] [RadarAPI]: ar1.LVDSLaneConfig(0, 1, 1, 0, 0, 1, 0, 0)
[16:11:53] [RadarAPI]: Status: Passed
[16:11:57] [RadarAPI]: ar1.ProfileConfig(0, 77, 100, 6, 60, 0, 0, 0, 0, 0, 0, 29.982, 0, 256, 10000, 0, 0, 30)
[16:11:57] [RadarAPI]: Status: Passed
[16:11:58] [RadarAPI]: ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 0, 0)
[16:11:58] [RadarAPI]: Status: Passed
[16:12:00] Test Source Already Disabled...!!!
[16:12:00] [RadarAPI]: Status: Passed
[16:12:00] [RadarAPI]: ar1.FrameConfig(0, 0, 8, 128, 40, 0, 1)
[16:12:00] [RadarAPI]: Status: Passed
[16:12:02] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000")
[16:12:02] [RadarAPI]: passed
[16:12:04] [RadarAPI]: StatusDCCard Event Registered
[16:12:04] [RadarAPI]: Status: Passed
[16:12:04] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
[16:12:04] [RadarAPI]: SYSTEM_CONNECT_CMD_CODE Async event recieved(9)
[16:12:04] [RadarAPI]: ConnectRFDCCard Status: Passed
[16:12:04] [RadarAPI]: ReadRFDCCarFpgaVersion Status: Passed
[16:12:04] [RadarAPI]: READ_FPGA_VERSION_CMD_CODE event recieved(14)
[16:12:04] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 2, 1, 2, 3, 30)
[16:12:04] [RadarAPI]: Status: Passed
[16:12:04] [RadarAPI]: CONFIG_FPGA_GEN_CMD_CODE Async event recieved(3)
[16:12:04] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25)
[16:12:04] [RadarAPI]: Status: Passed
[16:12:04] [RadarAPI]: CONFIG_PACKET_DATA_CMD_CODE Async event recieved(11)
[16:12:10] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\adc_data.bin", 1)
[16:12:10] [RadarAPI]: Status: Passed
[16:12:10] [RadarAPI]: RECORD_START_CMD_CODE Async event recieved(5)
[16:12:12] [RadarAPI]: ar1.StartFrame()
[16:12:13] Frame start async event received!
[16:12:13] [RadarAPI]: Status: Passed
[16:12:13] Frame End async event received!
[16:12:13] [RadarAPI]: Frame Ended
[16:12:15] [RadarAPI]: STS_RECORD_COMPLETED Async event recieved(8)
[16:12:15] [RadarAPI]: ar1.CaptureCardConfig_StopRecord()
[16:12:15] [RadarAPI]: Status: Passed
[16:12:15] [RadarAPI]: RECORD_STOP_CMD_CODE Async event recieved(6)
[16:12:18] [RadarAPI]: Packet Reorder Utility Started...please wait...
[16:12:18] [RadarAPI]: ar1.PacketReorderZeroFill("C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\adc_data_Raw_0.bin", "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\adc_data.bin", "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\pktlogfile.txt")
[16:12:23] [RadarAPI]: Packet Reorder Utility process completed!
[16:12:38] Reordering required : NO
[16:12:38] Packet loss : NO
[16:12:38] Number of packets received : 2881
[16:12:38] Number of zero filled packets : 0
[16:12:38] Number of zero filled bytes : 0
[16:12:38] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\adc_data.bin")
* (NG log) mmWave Studio v2.1.0 -
GM: Constructor
GM: Fri Nov 15 16:14:15 2019
RSTD.Transmit("/Settings")
[16:14:16]
[16:14:16] ### Running Startup script: "C:\ti\mmwave_studio_02_01_00_00\mmWaveStudio\Scripts\Startup.lua" ###
[16:14:16] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[16:14:16] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[16:14:16] Scripter ignored: Attempt to UnBuild() again or before Build.
[16:14:16] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\Clients\\\\LabClient.dll")
[16:14:16] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[16:14:16] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[16:14:16] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[16:14:16] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[16:14:16] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[16:14:16] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\RunTime\\SAL.dll")
[16:14:16] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[16:14:16] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[16:14:16] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[16:14:16] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[16:14:16] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[16:14:16] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[16:14:16] RSTD.Transmit("/")
[16:14:16] RSTD.SaveSettings(): Settings saved to "C:\Users\a0967799\AppData\Roaming\RSTD\config.xml"
[16:14:16] RSTD.Build()
[16:14:16] RSTD.SaveSettings(): Settings saved to "C:\Users\a0967799\AppData\Roaming\RSTD\config.xml"
[16:14:16] RSTD.Transmit("/")
[16:14:16] RSTD.AL_Build()
[16:14:16] RSTD.AL_LoadXml()
[16:14:16] RSTD.Transmit("/")
[16:14:16] RSTD.AL_Init()
[16:14:16] RSTD.Clients_Build()
[16:14:16] GM: Init
[16:14:16] GM: Loaded 'C:\ti\mmwave_studio_02_01_00_00\mmWaveStudio\Clients\\LabClient.dll'
[16:14:16] GM: 1 Guest (s) init
[16:14:16] GM: 1 Module(s) init
[16:14:16] GM: 2 Tab (s) init
[16:14:16] RSTD.Client_LoadXml()
[16:14:17] [RadarAPI]: ar1.selectRadarMode(0)
[16:14:17] [RadarAPI]: Status: Passed
[16:14:17] Matlab Runtime Engine is installed
[16:14:17] [RadarAPI]: Starting Matlab Engine..
[16:14:47] [RadarAPI]: Matlab Engine Started!
[16:14:52] [RadarAPI]: ar1.selectCascadeMode(0)
[16:14:52] [RadarAPI]: Status: Passed
[16:14:52] [RadarAPI]: ar1.LoadSettings('C:\Users\a0967799\AppData\Roaming\RSTD\ar1gui.ini')
[16:14:53] TESTING = false
[16:14:53] RstdNet: Port 2777: Listening..
[16:14:53]
[16:14:53] ***Script completed successfully.***
[16:15:00] [RadarAPI]: Opening Gpio Control Port()
[16:15:00] [RadarAPI]: Status: Passed
[16:15:01] [RadarAPI]: Opening Board Control Port()
[16:15:01] [RadarAPI]: Status: Passed
[16:15:02] [RadarAPI]: ar1.FullReset()
[16:15:02] [RadarAPI]: Status: Passed
[16:15:02] [RadarAPI]: Closing Board Control Port()
[16:15:02] [RadarAPI]: Status: Passed
[16:15:02] [RadarAPI]: Closing Gpio Control Port()
[16:15:02] [RadarAPI]: Status: Passed
[16:15:02] [RadarAPI]: ar1.SOPControl(2)
[16:15:02] [RadarAPI]: Status: Passed
[16:15:04] [RadarAPI]: ar1.Connect(15,921600,1000)
[16:15:07] [RadarAPI]: Warning: Connected with baudrate 115200
[16:15:08] [RadarAPI]: Warning: Disconnected existing BaudRate
[16:15:08] [RadarAPI]: Warning: Trying to connect with baudrate 921600
[16:15:09] [RadarAPI]: ar1.Calling_IsConnected()
[16:15:11] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[16:15:11] [RadarAPI]: Status: Passed
[16:15:11] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[16:15:11] [RadarAPI]: Status: Passed
[16:15:11] [RadarAPI]: ar1.deviceVariantSelection("XWR1642")
[16:15:11] [RadarAPI]: Status: Passed
[16:15:11] [RadarAPI]: ar1.frequencyBandSelection("77G")
[16:15:11] [RadarAPI]: ar1.SelectChipVersion("XWR1642")
[16:15:11] [RadarAPI]: Status: Passed
[16:15:11] Device Status : XWR1642/ASIL-B/SOP:2/ES:2
[16:15:11] [RadarAPI]: ar1.SaveSettings('C:\Users\a0967799\AppData\Roaming\RSTD\ar1gui.ini')
[16:15:40] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_studio_02_01_00_00\\rf_eval_firmware\\radarss\\xwr16xx_radarss.bin")
[16:15:41] [RadarAPI]: Downloading BSS Patch RPRC Binary..
[16:15:43] [RadarAPI]: ar1.GetBSSFwVersion()
[16:15:43] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[16:15:43] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[16:15:43] [RadarAPI]: BSSPatchFwVersion:(01.02.05.02 (30/04/19))
[16:15:45] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_studio_02_01_00_00\\rf_eval_firmware\\masterss\\xwr16xx_masterss.bin")
[16:15:45] [RadarAPI]: Downloading MSS RPRC Binary..
[16:15:47] [RadarAPI]: ar1.GetMSSFwVersion()
[16:15:47] [RadarAPI]: MSSFwVersion:(01.02.05.02 (16/07/19))
[16:15:49] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[16:15:49] [RadarAPI]: Status: Passed
[16:15:49] MSS power up done async event received!
[16:15:52] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[16:15:52] [RadarAPI]: Status: Passed
[16:15:52] [RadarAPI]: ar1.SelectChipVersion("XWR1642")
[16:15:52] [RadarAPI]: Status: Passed
[16:15:52] Device Status : XWR1642/ASIL-B/SOP:2/ES:2
[16:15:52] [RadarAPI]: ar1.RfEnable()
[16:15:52] [RadarAPI]: Status: Passed
[16:15:52] BSS power up done async event received!
[16:15:53] [RadarAPI]: ar1.GetMSSFwVersion()
[16:15:53] [RadarAPI]: MSSFwVersion:(01.02.05.02 (16/07/19))
[16:15:53] [RadarAPI]: ar1.GetBSSFwVersion()
[16:15:53] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[16:15:54] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[16:15:54] [RadarAPI]: BSSPatchFwVersion:(01.02.05.02 (30/04/19))
[16:15:58] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 1, 0)
[16:15:58] [RadarAPI]: Status: Passed
[16:16:00] [RadarAPI]: ar1.LPModConfig(0, 0)
[16:16:00] [RadarAPI]: Status: Failed, Error Type: REGULAR ADC MODE NOT SUPPORTED IN 5 MHz PART VARIANT DEVICE
[16:16:02] [RadarAPI]: ar1.RfInit()
[16:16:02] [RadarAPI]: Status: Passed
[16:16:02] RF Init async event received!
[16:16:02] [RadarAPI]: Time stamp, Temperture: 9518,40; APLL Status, Update: 1, 0; SynthVCO1 Status, Update: 1, 1; SynthVCO2 Status, Update: 1, 1; LODist Status, Update: 1, 1; RxADCDC Status, Update: 1, 1; HPFcutoff Status, Update: 1, 1; LPFcutoff Status, Update: 1, 1; PeakDetector Status, Update: 1, 1; TxPower Status, Update: 1, 1; RxGain Status, Update: 1, 1; TxPhase Status, Update: 0, 0; RxIQMM Status, Update: 1, 1;
[16:16:03] [RadarAPI]: ar1.SetCalMonFreqLimitConfig(77,81)
[16:16:03] [RadarAPI]: Status: Passed
[16:16:07] [RadarAPI]: ar1.DataPathConfig(513, 1216644097, 0)
[16:16:07] [RadarAPI]: Status: Passed
[16:16:09] [RadarAPI]: ar1.LvdsClkConfig(1, 1)
[16:16:09] [RadarAPI]: Status: Passed
[16:16:10] [RadarAPI]: ar1.LVDSLaneConfig(0, 1, 1, 0, 0, 1, 0, 0)
[16:16:10] [RadarAPI]: Status: Passed
[16:16:16] [RadarAPI]: ar1.ProfileConfig(0, 77, 100, 6, 60, 0, 0, 0, 0, 0, 0, 29.982, 0, 256, 10000, 0, 0, 30)
[16:16:16] Status: Failed, Error Type: SAMPLING RATE IS NOT WITHIN [2, 37.5] Msps
[16:16:18] [RadarAPI]: ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 0, 0)
[16:16:18] Status: Failed, Error Type: IF THE PROFILE CORRESPONDING TO PROFILE_INDEX IS NOT DEFINED
[16:16:23] [RadarAPI]: ar1.GetCaptureCardDllVersion()
[16:16:23] [RadarAPI]: Sending dll_version command to DCA1000
[16:16:23] [RadarAPI]:
[16:16:23] DLL Version : 1.0
[16:16:23] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000")
[16:16:23] [RadarAPI]: Status: Passed
[16:16:26] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
[16:16:26] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 2, 1, 2, 3, 30)
[16:16:26] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25)
[16:16:26] [RadarAPI]: Sending fpga command to DCA1000
[16:16:27] [RadarAPI]:
[16:16:27] FPGA Configuration command : Success
[16:16:27] [RadarAPI]: Sending record command to DCA1000
[16:16:27] [RadarAPI]:
[16:16:27] Configure Record command : Success
[16:16:27] [RadarAPI]: ar1.GetCaptureCardFPGAVersion()
[16:16:27] [RadarAPI]: Sending fpga_version command to DCA1000
[16:16:27] [RadarAPI]:
[16:16:27]
[16:16:27] FPGA Version : 2.8 [Record]
[16:16:27]
[16:17:52] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\PostProc\\adc_data.bin", 1)
[16:17:52] [RadarAPI]: Sending start_record command to DCA1000
[16:17:54] [RadarAPI]: ar1.StartFrame()
[16:17:54] Status: Failed, Error Type: NO VALID FRAME CONFIGURATION API WAS ISSUED AND FRAMES ARE STARTED
[16:18:22] [RadarAPI]:
[16:18:22] Start Record command : Success
[16:18:22]
[16:18:22] No LVDS data
[16:18:22]
[16:18:22] Record stop is done successfully
[16:18:38] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\PostProc\\adc_data.bin")
[16:18:38] [RadarAPI]: No of files Captured: 0, Total no of frames for each device : 8
[16:18:38] Error : The number of files captured is zero!
So, do you have any idea how to resolve the error when using mmWave Studio v2.1.0?
Thanks and regards,
Hayden