Tool/software: Code Composer Studio
Dear TI
1 The definition & unit of signal vs noise ratio is db or others ? and the max & min range ?
2 CFAR will effect cloud point size only ? why higher CFAR setting : low s/n of cloud point can not be removed ?
3. Higher CFAR & Higher SNR threshold vs Lower CFAR & Lower SNR threshold which one is better for people detect application ?
Why ?
4. The antenna design and This mmwave radar SNR relationship ? which parameter can improve the SNR Uniformity , Because Gtracking only fit snr and cloud point .
BR