Part Number: TDC1000-C2000EVM
Other Parts Discussed in Thread: TDC1000, , TUSS4470, BOOSTXL-TUSS4470, PGA460PSM-EVM
Gentlemen:
We intend to make water level measurements in low level water tanks (around 10 cm depth, with variations around 5 mm). The application will be in field situations (outer environment).
Your technical notes about the TDC1000 Ultrasonic AFE indicate a solution that seems adequate for our purposes, with depth resolution better than 1 mm for a 1MHz transducer.
Your notes and user guides consider two boards:
TDC1000-TDC7200EVM
TDC1000-C2000EVM
Because we have a very small volume for housing the electronics, could you please inform us the dimensions of the two boards (Length, width, and approximate maximum thickness with the onboard components)? It would be of great help for us. Because of the indication of two boards, could you please also inform what would be the best for our low level water measurements?
Thank you in advance for your answer.
Harry Edmar Schulz, hschulz@hydro-engineering.net
Engineering Tech
Hydro Engineering Solutions,
2124 Moore's Mill Road, Suite 120, Auburn, Alabama
36830, USA