Other Parts Discussed in Thread: AWR1443
Hello there,
Follow the [DCA1000EVM Quick Start Guide] file, the SPI Connect step is wrong,the problem was not solved using the following two solutions.
1. Use UniFlash software to format SFLASH;
2. Use the low version software mmwave_studio_01_00_00_00.
Hardware connection picture:
Screenshot of the RadarAPI window of the mmWave Studio 02.01.01.00 software interface:
mmWave Studio 02.01.01.00 software interface Output window log:
GM: Constructor
GM: Fri Jul 10 14:45:29 2020
RSTD.Transmit("/Settings")
[14:45:29]
[14:45:29] ### Running Startup script: "C:\ti\mmwave_studio_02_01_01_00\mmWaveStudio\Scripts\Startup.lua" ###
[14:45:29] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[14:45:29] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[14:45:29] Scripter ignored: Attempt to UnBuild() again or before Build.
[14:45:29] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\Clients\\\\LabClient.dll")
[14:45:29] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[14:45:29] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[14:45:29] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[14:45:29] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[14:45:29] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[14:45:29] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\RunTime\\SAL.dll")
[14:45:29] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[14:45:29] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[14:45:29] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[14:45:29] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[14:45:29] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[14:45:29] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[14:45:29] RSTD.Transmit("/")
[14:45:29] RSTD.SaveSettings(): Settings saved to "C:\Users\6\AppData\Roaming\RSTD\config.xml"
[14:45:29] RSTD.Build()
[14:45:29] RSTD.SaveSettings(): Settings saved to "C:\Users\6\AppData\Roaming\RSTD\config.xml"
[14:45:29] RSTD.Transmit("/")
[14:45:29] RSTD.AL_Build()
[14:45:29] RSTD.AL_LoadXml()
[14:45:29] RSTD.Transmit("/")
[14:45:29] RSTD.AL_Init()
[14:45:29] RSTD.Clients_Build()
[14:45:29] GM: Init
[14:45:29] GM: Loaded 'C:\ti\mmwave_studio_02_01_01_00\mmWaveStudio\Clients\\LabClient.dll'
[14:45:29] GM: 1 Guest (s) init
[14:45:29] GM: 1 Module(s) init
[14:45:29] GM: 2 Tab (s) init
[14:45:29] RSTD.Client_LoadXml()
[14:45:29] [RadarAPI]: ar1.selectRadarMode(0)
[14:45:29] [RadarAPI]: Status: Passed
[14:45:29] Matlab Runtime Engine is installed
[14:45:29] [RadarAPI]: Starting Matlab Engine..
[14:45:35] [RadarAPI]: Matlab Engine Started!
[14:45:36] [RadarAPI]: ar1.selectCascadeMode(0)
[14:45:36] [RadarAPI]: Status: Passed
[14:45:36] [RadarAPI]: ar1.LoadSettings('C:\Users\6\AppData\Roaming\RSTD\ar1gui.ini')
[14:45:36] TESTING = false
[14:45:36] RstdNet: Port 2777: Listening..
[14:45:36]
[14:45:36] ***Script completed successfully.***
[14:45:43] [RadarAPI]: Opening Gpio Control Port()
[14:45:43] [RadarAPI]: Status: Passed
[14:45:44] [RadarAPI]: Opening Board Control Port()
[14:45:44] [RadarAPI]: Status: Passed
[14:45:45] [RadarAPI]: ar1.FullReset()
[14:45:45] [RadarAPI]: Status: Passed
[14:45:45] [RadarAPI]: Closing Board Control Port()
[14:45:45] [RadarAPI]: Status: Passed
[14:45:45] [RadarAPI]: Closing Gpio Control Port()
[14:45:46] [RadarAPI]: Status: Passed
[14:45:46] [RadarAPI]: ar1.SOPControl(2)
[14:45:46] [RadarAPI]: Status: Passed
[14:45:47] [RadarAPI]: ar1.Connect(4,115200,1000)
[14:45:48] [RadarAPI]: ar1.Calling_IsConnected()
[14:45:49] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[14:45:49] [RadarAPI]: Status: Passed
[14:45:49] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[14:45:49] [RadarAPI]: Status: Passed
[14:45:49] [RadarAPI]: ar1.deviceVariantSelection("XWR1443")
[14:45:49] [RadarAPI]: Status: Passed
[14:45:49] [RadarAPI]: ar1.frequencyBandSelection("77G")
[14:45:49] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[14:45:49] [RadarAPI]: Status: Passed
[14:45:50] Device Status : XWR1443/QM/SOP:2/ES:3
[14:45:50] [RadarAPI]: ar1.SaveSettings('C:\Users\6\AppData\Roaming\RSTD\ar1gui.ini')
[14:45:55] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\radarss\\xwr12xx_xwr14xx_radarss.bin")
[14:45:55] [RadarAPI]: Downloading BSS Patch RPRC Binary..
[14:46:03] [RadarAPI]: ar1.GetBSSFwVersion()
[14:46:03] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[14:46:03] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[14:46:03] [RadarAPI]: BSSPatchFwVersion:(01.02.05.02 (30/04/19))
[14:46:05] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\masterss\\xwr12xx_xwr14xx_masterss.bin")
[14:46:05] [RadarAPI]: Downloading MSS RPRC Binary..
[14:46:23] [RadarAPI]: ar1.GetMSSFwVersion()
[14:46:23] [RadarAPI]: MSSFwVersion:(01.02.05.01 (12/07/19))
[14:46:36] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[14:46:36] Status: Failed, Error Type: RESP TIMEOUT
[14:46:40] MSS Power Up async event was not received!
[14:47:22] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[14:47:22] Status: Failed, Error Type: RESP TIMEOUT
[14:47:27] MSS Power Up async event was not received!