Hi, technical support team,
Could you please share exact PCB material type name of RO4835 LoPro which is used to IWR6843ISK?
Looking at stuck-up detail, cupper thickness of top and L2 is 1.6mil/1.4mil = 40.6um/35.6um.
Is exact material type name as follows?
RO4835 24x18 5TC/5TC 0040
size: 28 x 18 inch (610 x 457 mm)
thickness: 4mil (0.101mm)
cupper thickness: 18um/18um LoPro
Best Regards,
Katsuhiro