Hi TI Team,
We are trying to connect and configure Cascaded board from mmwave studio. We are able to ping the board and laptop. But we are not able to connect in the mmwave studio. We are getting the following error in mmwave studio,
Also,
Please find the error log file attached,
[16:21:33] Matlab Runtime Engine is installed
[16:21:33] [RadarAPI]: Starting Matlab Engine..
[16:22:01] [RadarAPI]: Matlab Engine Started!
[16:22:04] [RadarAPI]: ar1.selectCascadeMode(0)
[16:22:04] [RadarAPI]: Status: Passed
[16:22:04] [RadarAPI]: ar1.LoadSettings('C:\Users\VVSA\AppData\Roaming\RSTD\ar1gui.ini')
[16:22:04] TESTING = false
[16:22:04] RstdNet: Port 2777: Listening..
[16:22:04] [16:22:04] ***Script completed successfully.***
[16:22:25] [RadarAPI]: ar1.selectRadarMode(1)
[16:22:25] [RadarAPI]: ar1.selectCascadeMode(1)
[16:22:25] [RadarAPI]: Status: Passed
[16:22:25] [RadarAPI]: Status: Passed
[16:22:59] [RadarAPI]: ar1.frequencyBandSelection("77G")
[16:23:01] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[16:23:01] [RadarAPI]: Status: Passed
[16:23:01] [RadarAPI]: ar1.deviceVariantSelection("XWR2243")
[16:23:01] [RadarAPI]: Status: Passed
[16:23:02] [RadarAPI]: ar1.SelectCaptureDevice("TDA2XX")
[16:23:02] [RadarAPI]: Status: Passed
[16:23:03] [RadarAPI]: TDAStatusCallback Event Registered
[16:23:03] [RadarAPI]: registerTDAStatusCallback Status: Passed
[16:23:03] [RadarAPI]: ar1.ConnectTDA("192.168.33.180", 5001, 15)
[16:23:09] Not able to connect with the TDA board. Please check whether the Capture Card is connected to the network!
[16:23:18] [RadarAPI]: Device 32 : CAPTURE_RESPONSE_ACK Async event recieved() with status 0
[16:27:16] CAPTURE_RESPONSE_NETWORK_ERROR Async event recieved! Connection error! Please reboot the TDA board
[16:27:19] TDA Capture Card Status : DISCONNECTED!
Please help to resolve this issue
GM: Constructor GM: Thu Aug 20 16:21:29 2020 RSTD.Transmit("/Settings") [16:21:31] [16:21:31] ### Running Startup script: "C:\ti\mmwave_studio_03_00_00_07\mmWaveStudio\Scripts\Startup.lua" ### [16:21:31] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1") [16:21:31] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss") [16:21:31] Scripter ignored: Attempt to UnBuild() again or before Build. [16:21:31] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_03_00_00_07\\mmWaveStudio\\Clients\\\\LabClient.dll") [16:21:31] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE") [16:21:31] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE") [16:21:31] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE") [16:21:31] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE") [16:21:31] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE") [16:21:31] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_03_00_00_07\\mmWaveStudio\\RunTime\\SAL.dll") [16:21:31] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "") [16:21:31] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE") [16:21:31] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1") [16:21:31] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE") [16:21:31] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE") [16:21:31] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false") [16:21:31] RSTD.Transmit("/") [16:21:31] RSTD.SaveSettings(): Settings saved to "C:\Users\VVSA\AppData\Roaming\RSTD\config.xml" [16:21:32] RSTD.Build() [16:21:32] RSTD.SaveSettings(): Settings saved to "C:\Users\VVSA\AppData\Roaming\RSTD\config.xml" [16:21:32] RSTD.Transmit("/") [16:21:32] RSTD.AL_Build() [16:21:32] RSTD.AL_LoadXml() [16:21:32] RSTD.Transmit("/") [16:21:32] RSTD.AL_Init() [16:21:32] RSTD.Clients_Build() [16:21:32] GM: Init [16:21:32] GM: Loaded 'C:\ti\mmwave_studio_03_00_00_07\mmWaveStudio\Clients\\LabClient.dll' [16:21:32] GM: 1 Guest (s) init [16:21:32] GM: 1 Module(s) init [16:21:32] GM: 2 Tab (s) init [16:21:32] RSTD.Client_LoadXml() [16:21:33] [RadarAPI]: ar1.selectRadarMode(0) [16:21:33] [RadarAPI]: Status: Passed [16:21:33] Matlab Runtime Engine is installed [16:21:33] [RadarAPI]: Starting Matlab Engine.. [16:22:01] [RadarAPI]: Matlab Engine Started! [16:22:04] [RadarAPI]: ar1.selectCascadeMode(0) [16:22:04] [RadarAPI]: Status: Passed [16:22:04] [RadarAPI]: ar1.LoadSettings('C:\Users\VVSA\AppData\Roaming\RSTD\ar1gui.ini') [16:22:04] TESTING = false [16:22:04] RstdNet: Port 2777: Listening.. [16:22:04] [16:22:04] ***Script completed successfully.*** [16:22:25] [RadarAPI]: ar1.selectRadarMode(1) [16:22:25] [RadarAPI]: ar1.selectCascadeMode(1) [16:22:25] [RadarAPI]: Status: Passed [16:22:25] [RadarAPI]: Status: Passed [16:22:59] [RadarAPI]: ar1.frequencyBandSelection("77G") [16:23:01] [RadarAPI]: ar1.SelectChipVersion("AR1243") [16:23:01] [RadarAPI]: Status: Passed [16:23:01] [RadarAPI]: ar1.deviceVariantSelection("XWR2243") [16:23:01] [RadarAPI]: Status: Passed [16:23:02] [RadarAPI]: ar1.SelectCaptureDevice("TDA2XX") [16:23:02] [RadarAPI]: Status: Passed [16:23:03] [RadarAPI]: TDAStatusCallback Event Registered [16:23:03] [RadarAPI]: registerTDAStatusCallback Status: Passed [16:23:03] [RadarAPI]: ar1.ConnectTDA("192.168.33.180", 5001, 15) [16:23:09] Not able to connect with the TDA board. Please check whether the Capture Card is connected to the network! [16:23:18] [RadarAPI]: Device 32 : CAPTURE_RESPONSE_ACK Async event recieved() with status 0 [16:27:16] CAPTURE_RESPONSE_NETWORK_ERROR Async event recieved! Connection error! Please reboot the TDA board [16:27:19] TDA Capture Card Status : DISCONNECTED!
Thanks
Shraddha