Hi,
I have connected my device to my PC choose the COM ports per the documentation, but when I click "Send Config" The console message log ends with "Init Calibration Status = 0x1e".
mmwDemo:/>sensorStart
Debug: Init Calibration Status = 0x1e
Done.
Please see the below Console response.
mmwDemo:/>% ***************************************************************
Skipped
mmwDemo:/>% Created for SDK ver:03.02
Skipped
mmwDemo:/>% Created using Visualizer ver:3.4.0.0
Skipped
mmwDemo:/>% Frequency:60
Skipped
mmwDemo:/>% Platform:xWR68xx
Skipped
mmwDemo:/>% Scene Classifier:best_range_res
Skipped
mmwDemo:/>% Azimuth Resolution(deg):15
Skipped
mmwDemo:/>% Range Resolution(m):0.044
Skipped
mmwDemo:/>% Maximum unambiguous Range(m):9.02
Skipped
mmwDemo:/>% Maximum Radial Velocity(m/s):1
Skipped
mmwDemo:/>% Radial velocity resolution(m/s):0.13
Skipped
mmwDemo:/>% Frame Duration(msec):100
Skipped
mmwDemo:/>% Range Detection Threshold (dB):15
Skipped
mmwDemo:/>% Doppler Detection Threshold (dB):15
Skipped
mmwDemo:/>% Range Peak Grouping:enabled
Skipped
mmwDemo:/>% Doppler Peak Grouping:enabled
Skipped
mmwDemo:/>% Static clutter removal:disabled
Skipped
mmwDemo:/>% Angle of Arrival FoV: Full FoV
Skipped
mmwDemo:/>% Range FoV: Full FoV
Skipped
mmwDemo:/>% Doppler FoV: Full FoV
Skipped
mmwDemo:/>% ***************************************************************
Skipped
mmwDemo:/>sensorStop
Ignored: Sensor is already stopped
Done
mmwDemo:/>flushCfg
Done
mmwDemo:/>dfeDataOutputMode 1
Done
mmwDemo:/>channelCfg 15 5 0
Done
mmwDemo:/>adcCfg 2 1
Done
mmwDemo:/>adcbufCfg -1 0 1 1 1
Done
mmwDemo:/>profileCfg 0 60 567 7 57.14 0 0 70 1 256 5209 0 0 30
Done
mmwDemo:/>chirpCfg 0 0 0 0 0 0 0 1
Done
mmwDemo:/>chirpCfg 1 1 0 0 0 0 0 4
Done
mmwDemo:/>frameCfg 0 1 16 0 100 1 0
Done
mmwDemo:/>lowPower 0 0
Done
mmwDemo:/>guiMonitor -1 1 1 0 0 0 1
Done
mmwDemo:/>cfarCfg -1 0 2 8 4 3 0 15 1
Done
mmwDemo:/>cfarCfg -1 1 0 4 2 3 1 15 1
Done
mmwDemo:/>multiObjBeamForming -1 1 0.5
Done
mmwDemo:/>clutterRemoval -1 0
Done
mmwDemo:/>calibDcRangeSig -1 0 -5 8 256
Done
mmwDemo:/>extendedMaxVelocity -1 0
Done
mmwDemo:/>bpmCfg -1 0 0 1
Done
mmwDemo:/>lvdsStreamCfg -1 0 0 0
Done
mmwDemo:/>compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0
Done
mmwDemo:/>measureRangeBiasAndRxChanPhase 0 1.5 0.2
Done
mmwDemo:/>CQRxSatMonitor 0 3 5 121 0
Done
mmwDemo:/>CQSigImgMonitor 0 127 4
Done
mmwDemo:/>analogMonitor 0 0
Done
mmwDemo:/>aoaFovCfg -1 -90 90 -90 90
Done
mmwDemo:/>cfarFovCfg -1 0 0 8.92
Done
mmwDemo:/>cfarFovCfg -1 1 -1 1.00
Done
mmwDemo:/>sensorStart
Debug: Init Calibration Status = 0x1e
Done.
I am selected desired plots under plot configuration. then i click on plots tab for view the output. but i am getting any plots.
Please do the needful.
Regards,
Srikanth