Hi Team,
We are planning to use IWR6843AOP to detect high voltage switch position. Please find the details of the switch. Can you suggest any of the TI mmWave sensor part will be helpful to solve our issue.
Switch Specification :
Switch current rating : 6000 Amps (Maximum)
Switch voltage rating : 140 kV
Switch blade length : 10 meters
Sensor position planned : 100 meters away from the switch blade
Different position to be sensed
- Side break switch – Horizontal movement of switch blade contact, parallel to ground
- Vertical break switch – Vertical opening of switch blade contact, perpendicular to ground
- Rotation of switch blade – The switch blade contact rotates within switch itself
Regards,
Rohith K