Other Parts Discussed in Thread: IWR1642, AWR1443
Hi,
I am using a IWR1642 with a DCA1000 board to collect RAW data from the device with mmwave-studio. I usually collect data for about 30 mins using the script below in one session. But mmwave-studio keeps crashing randomly. Sometimes I go through 30 mins without a crash and sometimes the tool crashes within 10mins. I am using the matlab engine linked in the quick start guide for the DCA1000 board and also have the required versions of Microsoft visual C++. I tried using 4 different computers, 2 different pairs of IWR1642 and DCA1000 boards. I also tried using a AWR1443 with a DCA1000 board. The tool still keeps crashing. All my computers were running 64 bit Windows 10 OS. I checked the logs from mmwave studio and the logs always stop abruptly. There are no error messages or any indication of an issue in the logs. Anyone else have the same issue? and is there a fix for this?
--BSS and MSS firmware download
info = debug.getinfo(1,'S');
file_path = (info.source);
file_path = string.gsub(file_path, "@","");
file_path = string.gsub(file_path, "setup_mmwave.lua","");
fw_path = file_path.."..\\..\\rf_eval_firmware"
--Export bit operation file
bitopfile = file_path.."\\".."bitoperations.lua"
dofile(bitopfile)
--Read part ID
--This register address used to find part number for ES2 and ES3 devices
res, efusedevice = ar1.ReadRegister(0xFFFFE214, 0, 31)
res, efuseES1device = ar1.ReadRegister(0xFFFFE210, 0, 31)
efuseES2ES3Device = bit_and(efusedevice, 0x03FC0000)
efuseES2ES3Device = bit_rshift(efuseES2ES3Device, 18)
--if part number is zero then those are ES1 devices
if(efuseES2ES3Device == 0) then
if (bit_and(efuseES1device, 3) == 0) then
partId = 1243
elseif (bit_and(efuseES1device, 3) == 1) then
partId = 1443
else
partId = 1642
end
elseif(efuseES2ES3Device == 0xE0 and (bit_and(efuseES1device, 3) == 2)) then
partId = 6843
ar1.frequencyBandSelection("60G")
--if part number is non-zero then those are ES12 and ES3 devices
else
if(efuseES2ES3Device == 0x20 or efuseES2ES3Device == 0x21 or efuseES2ES3Device == 0x80) then
partId = 1243
elseif(efuseES2ES3Device == 0xA0 or efuseES2ES3Device == 0x40)then
partId = 1443
elseif(efuseES2ES3Device == 0x60 or efuseES2ES3Device == 0x61 or efuseES2ES3Device == 0x04 or efuseES2ES3Device == 0x62 or efuseES2ES3Device == 0x67) then
partId = 1642
elseif(efuseES2ES3Device == 0x66 or efuseES2ES3Device == 0x01 or efuseES2ES3Device == 0xC0 or efuseES2ES3Device == 0xC1) then
partId = 1642
elseif(efuseES2ES3Device == 0x70 or efuseES2ES3Device == 0x71 or efuseES2ES3Device == 0xD0 or efuseES2ES3Device == 0x05) then
partId = 1843
elseif(efuseES2ES3Device == 0xE0) then
partId = 6843
ar1.frequencyBandSelection("60G")
else
WriteToLog("Inavlid Device part number in ES2 and ES3 devices\n" ..partId)
end
end
--ES version
res, ESVersion = ar1.ReadRegister(0xFFFFE218, 0, 31)
ESVersion = bit_and(ESVersion, 15)
--ADC_Data file and Raw file and PacketReorder utitlity log file path
data_path = file_path.."..\\PostProc"
adc_data_path = data_path.."\\adc_data.bin"
Raw_data_path = data_path.."\\adc_data_Raw_0.bin"
pkt_log_path = data_path.."\\pktlogfile.txt"
-- Download Firmware
if(partId == 1642) then
BSS_FW = fw_path.."\\radarss\\xwr16xx_radarss.bin"
MSS_FW = fw_path.."\\masterss\\xwr16xx_masterss.bin"
elseif(partId == 1243) then
BSS_FW = fw_path.."\\radarss\\xwr12xx_xwr14xx_radarss.bin"
MSS_FW = fw_path.."\\masterss\\xwr12xx_xwr14xx_masterss.bin"
elseif(partId == 1443) then
BSS_FW = fw_path.."\\radarss\\xwr12xx_xwr14xx_radarss.bin"
MSS_FW = fw_path.."\\masterss\\xwr12xx_xwr14xx_masterss.bin"
elseif(partId == 1843) then
BSS_FW = fw_path.."\\radarss\\xwr18xx_radarss.bin"
MSS_FW = fw_path.."\\masterss\\xwr18xx_masterss.bin"
elseif(partId == 6843) then
BSS_FW = fw_path.."\\radarss\\xwr68xx_radarss.bin"
MSS_FW = fw_path.."\\masterss\\xwr68xx_masterss.bin"
else
WriteToLog("Inavlid Device partId FW\n" ..partId)
WriteToLog("Inavlid Device ESVersion\n" ..ESVersion)
end
-- Download BSS Firmware(AR16xx)
if (ar1.DownloadBSSFw(BSS_FW) == 0) then
WriteToLog("BSS FW Download Success\n", "green")
else
WriteToLog("BSS FW Download failure\n", "red")
end
RSTD.Sleep(2000)
-- Download MSS Firmware
if (ar1.DownloadMSSFw(MSS_FW) == 0) then
WriteToLog("MSS FW Download Success\n", "green")
else
WriteToLog("MSS FW Download failure\n", "red")
end
RSTD.Sleep(2000)
-- SPI Connect
if (ar1.PowerOn(1, 1000, 0, 0) == 0) then
WriteToLog("Power On Success\n", "green")
else
WriteToLog("Power On failure\n", "red")
end
RSTD.Sleep(1000)
-- RF Power UP
if (ar1.RfEnable() == 0) then
WriteToLog("RF Enable Success\n", "green")
else
WriteToLog("RF Enable failure\n", "red")
end
RSTD.Sleep(1000)
if (ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 1, 0) == 0) then
WriteToLog("ChanNAdcConfig Success\n", "green")
else
WriteToLog("ChanNAdcConfig failure\n", "red")
end
RSTD.Sleep(1000)
if ((partId == 1642) or (partId == 1443)) then
if (ar1.LPModConfig(0, 1) == 0) then
WriteToLog("LPModConfig Success\n", "green")
else
WriteToLog("LPModConfig failure\n", "red")
end
else
if (ar1.LPModConfig(0, 0) == 0) then
WriteToLog("Regualar mode Cfg Success\n", "green")
else
WriteToLog("Regualar mode Cfg failure\n", "red")
end
end
RSTD.Sleep(2000)
if (ar1.RfInit() == 0) then
WriteToLog("RfInit Success\n", "green")
else
WriteToLog("RfInit failure\n", "red")
end
RSTD.Sleep(1000)
if (ar1.DataPathConfig(1, 1, 0) == 0) then
WriteToLog("DataPathConfig Success\n", "green")
else
WriteToLog("DataPathConfig failure\n", "red")
end
RSTD.Sleep(1000)
if (ar1.LvdsClkConfig(1, 1) == 0) then
WriteToLog("LvdsClkConfig Success\n", "green")
else
WriteToLog("LvdsClkConfig failure\n", "red")
end
RSTD.Sleep(1000)
if((partId == 1642) or (partId == 1843) or (partId == 6843)) then
if (ar1.LVDSLaneConfig(0, 1, 1, 0, 0, 1, 0, 0) == 0) then
WriteToLog("LVDSLaneConfig Success\n", "green")
else
WriteToLog("LVDSLaneConfig failure\n", "red")
end
elseif ((partId == 1243) or (partId == 1443)) then
if (ar1.LVDSLaneConfig(0, 1, 1, 1, 1, 1, 0, 0) == 0) then
WriteToLog("LVDSLaneConfig Success\n", "green")
else
WriteToLog("LVDSLaneConfig failure\n", "red")
end
end
RSTD.Sleep(1000)
if((partId == 1642) or (partId == 1843) or (partId == 1443)) then
if(ar1.ProfileConfig(0, 77, 60, 6, 60, 0, 0, 0, 0, 0, 0, 15.015, 0, 256, 5000, 0, 0, 30) == 0) then
WriteToLog("ProfileConfig Success\n", "green")
else
WriteToLog("ProfileConfig failure\n", "red")
end
elseif((partId == 1243)) then
if(ar1.ProfileConfig(0, 77, 60, 6, 60, 0, 0, 0, 0, 0, 0, 15.015, 0, 256, 5000, 0, 0, 30) == 0) then
WriteToLog("ProfileConfig Success\n", "green")
else
WriteToLog("ProfileConfig failure\n", "red")
end
elseif(partId == 6843) then
if(ar1.ProfileConfig(0, 77, 60, 6, 60, 0, 0, 0, 0, 0, 0, 15.015, 0, 256, 5000, 0, 0, 30) == 0) then
WriteToLog("ProfileConfig Success\n", "green")
else
WriteToLog("ProfileConfig failure\n", "red")
end
end
RSTD.Sleep(1000)
if (ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 1, 0) == 0) then
WriteToLog("ChirpConfig Success\n", "green")
else
WriteToLog("ChirpConfig failure\n", "red")
end
RSTD.Sleep(1000)
if (ar1.FrameConfig(0, 0, 200, 230, 33, 0, 1) == 0) then
WriteToLog("FrameConfig Success\n", "green")
else
WriteToLog("FrameConfig failure\n", "red")
end
RSTD.Sleep(1000)
-- select Device type
if (ar1.SelectCaptureDevice("DCA1000") == 0) then
WriteToLog("SelectCaptureDevice Success\n", "green")
else
WriteToLog("SelectCaptureDevice failure\n", "red")
end
RSTD.Sleep(1000)
--DATA CAPTURE CARD API
if (ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098) == 0) then
WriteToLog("CaptureCardConfig_EthInit Success\n", "green")
else
WriteToLog("CaptureCardConfig_EthInit failure\n", "red")
end
RSTD.Sleep(1000)
--AWR12xx or xWR14xx-1, xWR16xx or xWR18xx or xWR68xx- 2 (second parameter indicates the device type)
if ((partId == 1642) or (partId == 1843) or (partId == 6843)) then
if (ar1.CaptureCardConfig_Mode(1, 2, 1, 2, 3, 30) == 0) then
WriteToLog("CaptureCardConfig_Mode Success\n", "green")
else
WriteToLog("CaptureCardConfig_Mode failure\n", "red")
end
elseif ((partId == 1243) or (partId == 1443)) then
if (ar1.CaptureCardConfig_Mode(1, 1, 1, 2, 3, 30) == 0) then
WriteToLog("CaptureCardConfig_Mode Success\n", "green")
else
WriteToLog("CaptureCardConfig_Mode failure\n", "red")
end
end
RSTD.Sleep(1000)
if (ar1.CaptureCardConfig_PacketDelay(25) == 0) then
WriteToLog("CaptureCardConfig_PacketDelay Success\n", "green")
else
WriteToLog("CaptureCardConfig_PacketDelay failure\n", "red")
end
RSTD.Sleep(1000)
--ADC_Data file and Raw file and PacketReorder utitlity log file path
adc_data_path = "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\adc_data.bin"
Raw_data_path = "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\adc_data_Raw_0.bin"
pkt_log_path = "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\pktlogfile.txt"
--buzzer.exe is a c++ program which makes a buzzer sound to indicate end of script or some other signal
buzzer = "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Scripts\\buzzer.exe"
dataset_path = "C:\\Users\\mmwave\\Desktop\\mmwave_data\\"
lfs = require "lfs"
user = "test"
os.execute("mkdir " .. dataset_path .. os.date('%m_%d\\') .. user)
RSTD.Sleep(5000)
for i = 100,1,-1
do
WriteToLog("Samples Left:" .. i .. "\n", "red")
--Start Record ADC data
ar1.CaptureCardConfig_StartRecord(adc_data_path, 1)
RSTD.Sleep(1000)
--Trigger frame
file_path = os.date('%m_%d\\') .. user .. os.date('\\%H_%M_%S')
ar1.StartFrame()
os.execute(buzzer)
RSTD.Sleep(10000)
--Check file size
size = lfs.attributes(Raw_data_path , 'size')
if(size ~= 190227698) then
WriteToLog("Raw_data size:" .. size .. "\n", "red")
os.execute(buzzer)
os.execute(buzzer)
do return end
end
--Packet reorder utility processing the Raw_ADC_data
ar1.PacketReorderZeroFill(Raw_data_path, dataset_path .. file_path .. ".bin" , pkt_log_path)
end
--Signal end of script
os.execute(buzzer)
os.execute(buzzer)
os.execute(buzzer)