Part Number: IWR6843
Dear TechnicalSupport
I use IWR6843 ISK(ES2.0) following FW was burned.
C:\ti\mmwave_industrial_toolbox_4_2_1\labs\people_counting\68xx_3D_people_counting\prebuilt_binaries\3D_people_count_68xx_demo.bin
And, I can work IWR6843 using following cfg.
C:\ti\mmwave_industrial_toolbox_4_2_1\labs\people_counting\68xx_3D_people_counting\chirp_configs\ISK_6m_default.cfg
But, I changed "profileCfg", IWR6843 is not able to work.
What's wrong with profileCfg?
====================================
sensorStop
flushCfg
dfeDataOutputMode 1
channelCfg 15 7 0
adcCfg 2 1
adcbufCfg -1 0 1 1 1
lowPower 0 0
%profileCfg 0 60.75 7 7 41.10 1184274 0 54.7125 1 96 2950.00 0 0 36 orginal
profileCfg 0 60 7 7 28 0 0 60 1 256 12500 0 0 48
chirpCfg 0 0 0 0 0 0 0 1
chirpCfg 1 1 0 0 0 0 0 2
chirpCfg 2 2 0 0 0 0 0 4
%frameCfg 0 2 96 0 50 1 0
frameCfg 0 2 16 0 50 1 0
dynamicRACfarCfg -1 4 4 2 4 8 16 4 4 4.00 4.50 0.50 1 1
staticRACfarCfg -1 4 4 2 4 8 16 4 6 8.00 13.00 0.30 0 0
dynamicRangeAngleCfg -1 0.75 0.0010 1 0
dynamic2DAngleCfg -1 3 0.0300 1 0 1 0.50 0.85 8.00
staticRangeAngleCfg -1 1 8 2
antGeometry0 0 -1 -2 -3 -2 -3 -4 -5 -4 -5 -6 -7
antGeometry1 -1 -1 -1 -1 0 0 0 0 -1 -1 -1 -1
antPhaseRot 1 1 1 1 1 1 1 1 1 1 1 1
fovCfg -1 70.0 20.0
compRangeBiasAndRxChanPhase 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0
staticBoundaryBox -2 2 2 8.5 -2 2
boundaryBox -2.5 2.5 0.5 6 -2.5 2.5
sensorPosition 2 0 10
gatingParam 3 1.5 1.5 2 0
stateParam 3 3 10 40 5 600
allocationParam 200 800 0.1 15 0.5 20
trackingCfg 1 2 1000 20 67 105 50
sensorStart
====================================
Best Regrads