Part Number: TXS0101
Hello Respected,
Good day !!
We are currently working with one of our manufacturing plants to collect below information.
Site: Zhuhai.
Please provide us the data for the below MPN’s.
Note : Placement /Applied Force: - Placement force/applied force is the Force required to place the Component on PCB. This is a Top Urgent Request.
Kindly help to provide the Wave soldering information for THT components and Reflow soldering for SMD components ASAP
| MPN | Manufacturer | Description | Applied force | Soldering Profile | Reflow soldering profile | Wave Soldering | ||||||
| Maximum Temperature | Pre heat Temperature(°C) | Times(sec) | Time Above Liquidous Temperature(°C) | Time (sec) | Maximum Temperature | Pre heat Temperature for Wave Solder (°C) | Solder Contact Time (sec) | |||||
| TXS0108ERKS | TEXAS INSTRUMENTS | IC LEVEL SHIFTER 8CH VQFN20 2.5X4.5MM | ||||||||||
| TXS0108ERKSR | TEXAS INSTRUMENTS | |||||||||||
| TPS631011YBGR | TEXAS INSTRUMENTS | IC BUCK-BOOSTER 5.5V 3A WCSP8 |
Thank you