Hi team,
Support need.
The customers want to use mux for 3:1 mux. I only find the 2:1 mux in the Ti.com. Do we have such device to meet customers' need shown below.
传输协议[Protocol] | MIPI D-PHY 4-lane up to 2.6Gbps / lane |
拓扑结构[Topology] | Choose one from three, it can be greater than choose one from three, for example, choose one from four |
最小供电电压[VDD(Min.)] | 1V |
最大供电电压[VDD(Max.)] | 5V |
工作电流[Icc] | No special requirements, as low power consumption as possible |
带宽[Bandwidth] | The actual product has a maximum rate of 2.6Gbps per lane, and considering the margin, it should be greater than 4GHz as much as possible |
其他特性[Other Features] | 4 lane data+1 lane clk, one device can solve it. |
最低工作温度[Ta(Min.)] | -25℃ |
最高工作温度[Ta(Max.)] | 85℃ |
制造等级[Product Grade] | commercial grade |
ESD等级(CDM)[ESD Rating(CDM)] | +/-4KV |
YOURS
NAN