Dear TI
I would like to inquire about analog mux switch products.
Power uses 5v.
The input signal is in the 0~5V range, and the output signal is also in the 0~5V range.
The signal connection can be 8:1 or 4:1.
And after reviewing the analog mux product, do I need to review OPMAP's RIRO or frequency band? And should the input resistance specifications of the analog mux be reflected in the design?
Best regards, Choi