I'm wanting to upgrade a circuit for an electrical impedance tomography device.
The datasheet for the TMUX9616 is missing some bits of data I need, before incorporating into my design which will operate at VDD/VSS = +/- 20V.
1. The Ron characteristic plot for VDD/VSS = +/-20V
2. The Ron characteristic plot for VDD/VSS = +/-20V at temperature 0 - 80°C
3. Leakage current characteristic plot for VDD/VSS = +/-20V and a range of VD/VS values 0 -20V
Where can I find this data? Is there a more comprehensive datasheet available?