Tool/software:
Hello,
What is the absolute maximum junction temperature Tjmax for TS3L301?
Datasheet says:
- Max operating free-air temperature: TA = 85C
- Package thermal impedance: θJA = 70C/W
- Abs Max ON-state switch current: I/O = 128mA
- Typ On-Resistance: ron = 4Ω
- 8 channels
Is the maximum junction temperature: Tjmax = 85C + (128mA)^2*(4Ω*8)*70C/W = 122C -> 125C?
Also looks like the quality and reliability test data were performed at 125C. [https://www.ti.com/quality-reliability-packaging-download/report?opn=TS3L301DGGR]