Tool/software:
Dear TI Team,
We are using TMUX121 in our design. The datasheet shows typical application as I2C or I3C.
I am planning to use it single ended data signals as well differential ended clock signals.
I have two questions:
1.Is this device is only applicable I2C or I3C applications ?
2.Can the TMUX121 powered with 1.8V supply ?