According to page 4 of datasheet sn74lvc1g3157.pdf, VIH_Min High-level input voltage, control input = VCC x 0.7. Does this statement applies to control input pin S (6) only? Or does it apply to other IO pins B1, B2 and A as well?
If I have an SN74LVC1G3157 with VCC tied to 3.3V, can I connected LVCMOS18 I/Os to pins B1, B2 and A? Or do these pins need to be LVCMOS33 as well?