Other Parts Discussed in Thread: TS3DV642, TS3DV520, TS3DV621,
The packaging of the TSMP64x parts are really tight; I saw as a related answer on this forum that the TS3DV642 may be a suitable part that performs the similar task of bi-directional 1:2/2:1 MIPI CSI-2 switching (data rate of 2.5Gbps).
I wanted to confirm that all of the switch structures inside the part are identical, even those notionally for the lower-speed channels in the device's original application. As a MIPI x4 lane requires 5 differential channels to be switched together, I need to use either the SCL or HPD pins to send the MIPI clock signal.
Can I apply the Port A and Port B characteristics to every switch in that port, including the SCL/HPD/CEC switches?
Thanks!