There is a little confusion on the input logic high / logic low when using a + 3.3V supply and ground for V- . How can the input logic low be allowed to go V+ - 3.5? Or does note 1 below the table which talks about the algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum?