The product selection tools for switches and multiplexers allow selection of parts that meet various criteria, including compatibility with I2C, Fail-safe logic and powered off protection. When all 3 are selected, no components are listed. Yet the TMUC1511 is compatible with Fail-safe logic and powered off protection.
Further, a TI expert on these forums stated that the TMUX1511 is compatible with any signal, so long as the I/O voltage is within recommended operating conditions. The question was specifically about I2C and the answer recommended the TMUX1511 as an I2C solution.
The TMUX1511 data sheet claims compatibility with SPI isolation and JTAG isolation.
Why, if the TMUX1511 is indeed compatible with I2C, is it not found with the selection tool? And why isn't I2C compatibility not listed a an application of the component?
Thanks