Hello Guys,
Good day!
Need your help guys on our customers need for a High Frequency RF Switch. Here are the details of the application
They need a high frequency (HF) switch to interrupt the Broad Reach bus signals (Automotive Ethernet Bus, Base100-T1 und Base1000-T1).
They want to be able to interrupt the signal line + data, or the signal line -data or both signal lines + data and -data.
The HF switch should have the following properties:
1. small loss attenuation up to min 600MHz
2. small Ron <5-6Ohm
3. small ON / OFF capacity
4. short ON / OFF time for fast switching to realize interruptions> = 1µs
BBR specification:
1. BBR HF signal level is 1.5Vpp with power until -26dBm / 0.01mW
1. Zo = 100Ohm Unshielded Twisted Pair (UTP)
2. differential signal < 1,5Vss
3. BW 166MHz Base 100-T1
4. BW 600MHz Base 1000-T1
Thanks in advance!
Art