Does this chip handle i/p with 1.8V logic? (Please note, VCC is 5V and OE pins are Tied to Gnd)
When 1.8V applied on any of the I/P, Same can be seen on O/P?
Will there be any drop?
Can i configure 1.8V on 2 Switches and 2 Switches with 3.3V logic ?