Dear TI Team
Our customers are looking for level shifters with the following conditions for use in PCI boards.
・ Operating frequency 33MHz
・ 3.3V, 5V bidirectional level shifter
・ The number of bits is 10 bits or more
I saw on p.5 of the following document that the CB3T series has an operating frequency of 100MHz or less.
Therefore, I think that SN74CB3T3384 will meet the above conditions in the CB3T series.
Is there any problem with SN74CB3T3384 as a device that meets the above conditions?
Best Regards,
Y.Ottey