Part Number: SIMPLELINK-CC32XX-SDK
Other Parts Discussed in Thread: CC3220SF, SYSCONFIG, CC3235SF
We are trying to update the TI tools on our current Wireless Panic Button product using the CC3220SPMod device. We have updated the Code Composer Studio from Version 10 to Version: 12.6.0.00008 successfully. However, when updating the CC32XX-SDK from 4.40..00.07 to 6.10.00.05 we had a problem, and are not able to get past linking due to unresolved external symbols. We are using the SysConfig1.12.0 and XDC 3.26.1.16. It seems all of the symbols from the SDK kernel/packages/ti/dpl directory are no longer accessed during linking. Below is the Problems window output and the screen shot our Project's ARM Linker>File Search Path
#10010 errors encountered during linking; "Wireless_Panic_Button_CC3220SF_tirtos_ccs.out" not built
<a href="file:/C:/ti/ccs1250/ccs/tools/compiler/dmed/HTML/10234.html">#10234-D</a> unresolved symbols remain
gmake: *** [all] Error 2
gmake[1]: *** [Wireless_Panic_Button_CC3220SF_tirtos_ccs.out] Error 1
unresolved symbol ClockP_construct, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2CC32XX.oem4>
unresolved symbol ClockP_create, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<Button.oem4>
unresolved symbol ClockP_destruct, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2CC32XX.oem4>
unresolved symbol ClockP_getCpuFreq, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2CC32XX.oem4>
unresolved symbol ClockP_getSystemTickPeriod, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/net/wifi/ccs/rtos/simplelink.a<driver.obj>
unresolved symbol ClockP_getSystemTicks, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/net/wifi/ccs/rtos/simplelink.a<cc_pal.obj>
unresolved symbol ClockP_Params_init, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<Button.oem4>
unresolved symbol ClockP_setTimeout, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2.oem4>
unresolved symbol ClockP_start, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2.oem4>
unresolved symbol ClockP_stop, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2.oem4>
unresolved symbol HwiP_clearInterrupt, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/net/wifi/ccs/rtos/simplelink.a<cc_pal.obj>
unresolved symbol HwiP_construct, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2CC32XX.oem4>
unresolved symbol HwiP_create, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/net/wifi/ccs/rtos/simplelink.a<cc_pal.obj>
unresolved symbol HwiP_delete, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/net/wifi/ccs/rtos/simplelink.a<cc_pal.obj>
unresolved symbol HwiP_destruct, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2CC32XX.oem4>
unresolved symbol HwiP_disable, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<ADC.oem4>
unresolved symbol HwiP_disableInterrupt, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<SPICC32XXDMA.oem4>
unresolved symbol HwiP_enableInterrupt, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<SPICC32XXDMA.oem4>
unresolved symbol HwiP_interruptsEnabled, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2.oem4>
unresolved symbol HwiP_Params_init, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/net/wifi/ccs/rtos/simplelink.a<cc_pal.obj>
unresolved symbol HwiP_restore, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<ADC.oem4>
unresolved symbol SemaphoreP_construct, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2CC32XX.oem4>
unresolved symbol SemaphoreP_constructBinary, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2CC32XX.oem4>
unresolved symbol SemaphoreP_create, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<CryptoCC32XX.oem4>
unresolved symbol SemaphoreP_createBinary, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/display/lib/ccs/m4/display_cc32xx.a<DisplayUart2.oem4>
unresolved symbol SemaphoreP_delete, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/display/lib/ccs/m4/display_cc32xx.a<DisplayUart2.oem4>
unresolved symbol SemaphoreP_destruct, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<UART2CC32XX.oem4>
unresolved symbol SemaphoreP_Params_init, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/drivers/lib/ccs/m4/drivers_cc32xx.a<CryptoCC32XX.oem4>
unresolved symbol SemaphoreP_pend, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/display/lib/ccs/m4/display_cc32xx.a<DisplayUart2.oem4>
unresolved symbol SemaphoreP_post, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/display/lib/ccs/m4/display_cc32xx.a<DisplayUart2.oem4>
unresolved symbol SystemP_vsnprintf, first referenced in C:/ti/simplelink_cc32xx_sdk_6_10_00_05/source/ti/display/lib/ccs/m4/display_cc32xx.a<DisplayUart2.oem4>