Other Parts Discussed in Thread: MSP430F2350
I've recently installed CCS 4. When i attempt to launch a debug session build and program download completes w/o problems but debugger does not start, as shown in attached image.Using MSP-FETU430IF debugging interface, software is running on winxp sp3. Target configuration is:
Am i missing something in confguration or doing something wrong?
<?xml version="1.0" encoding="UTF-8" standalone="no"?>
<configurations XML_version="1.2" id="configurations_0">
<configuration XML_version="1.2" id="TI MSP430 USB1_0">
<instance XML_version="1.2" desc="TI MSP430 USB1_0" href="connections\TIMSP430-USB.xml" id="TI MSP430 USB1_0" xml="TIMSP430-USB.xml" xmlpath="connections"/>
<connection XML_version="1.2" id="TI MSP430 USB1_0">
<instance XML_version="1.2" href="drivers\msp430_emu.xml" id="drivers" xml="msp430_emu.xml" xmlpath="drivers"/>
<platform XML_version="1.2" id="platform_0">
<instance XML_version="1.2" desc="MSP430F2350_0" href="devices\MSP430F2350.xml" id="MSP430F2350_0" xml="MSP430F2350.xml" xmlpath="devices"/>
</platform>
</connection>
</configuration>
</configurations>