Hi,
the installation crashes with the following error on my system:
Installation log:
2251.ccs_setup_5.4.0.00091_install.log
The system configuration:
Field Value
Computer
Computer Type ACPI x64-based PC (Mobile)
Operating System Microsoft Windows 7 Professional
OS Service Pack [ TRIAL VERSION ]
Internet Explorer 9.0.8112.16421
DirectX DirectX 11.0
Computer Name LENOVO
User Name admin
Logon Domain [ TRIAL VERSION ]
Date / Time 2013-07-19 / 10:49
Motherboard
CPU Type DualCore , 3300 MHz (33 x 100)
Motherboard Name Lenovo ThinkPad T520
Motherboard Chipset Unknown
System Memory [ TRIAL VERSION ]
DIMM1: Hynix HMT351S6BFR8C-H9 4 GB DDR3-1333 DDR3 SDRAM (8-8-8-22 @ 609 MHz) (7-7-7-20 @ 533 MHz) (6-6-6-17 @ 457 MHz) (5-5-5-14 @ 380 MHz)
BIOS Type Award (11/24/11)
Communication Port Intel(R) Active Management Technology - SOL (COM3)
Display
Video Adapter Intel(R) HD Graphics Family (1840760 KB)
Video Adapter Intel(R) HD Graphics Family (1840760 KB)
Video Adapter NVIDIA NVS 4200M (1024 MB)
Video Adapter NVIDIA NVS 4200M (1024 MB)
Monitor Lenovo B156HW01 V4 [15.6" LCD]
Multimedia
Audio Adapter Conexant Unknown @ Intel Cougar Point PCH - High Definition Audio Controller
Storage
IDE Controller Intel(R) Mobile Express Chipset SATA AHCI Controller
Disk Drive INTEL SSDMAEMC080G2L (74 GB, IDE)
Disk Drive ST9500420AS (500 GB, 7200 RPM, SATA-II)
Optical Drive HL-DT-ST DVDRAM GT33N
SMART Hard Disks Status OK
Partitions
C: (NTFS) [ TRIAL VERSION ]
D: (NTFS) 465.8 GB (464.3 GB free)
Q: (NTFS) 15999 MB (5888 MB free)
Total Size [ TRIAL VERSION ]
Input
Keyboard ����������� ���������� PS/2
Mouse ThinkPad UltraNav Pointing Device
Network
Primary IP Address [ TRIAL VERSION ]
Primary MAC Address F0-DE-F1-BA-51-AE
Network Adapter Intel(R) 82579LM Gigabit Network Connection
Network Adapter Intel(R) Centrino(R) Advanced-N 6205
Peripherals
Printer Fax
Printer Microsoft XPS Document Writer
USB2 Controller Intel Cougar Point PCH - USB EHCI #1 Controller
USB2 Controller Intel Cougar Point PCH - USB EHCI #2 Controller
USB Device Generic USB Hub
USB Device Generic USB Hub
USB Device Integrated Camera
USB Device Integrated Smart Card Reader
USB Device TouchChip Fingerprint Coprocessor (WBF advanced mode)
USB Device ��������� USB ����������
Battery ������� ����� ������� (Microsoft)
Battery ������� � ACPI-����������� ����������� (Microsoft)
Battery ��������� ������� (����������)
DMI
DMI BIOS Vendor LENOVO
DMI BIOS Version 8AET55WW (1.35 )
DMI System Manufacturer LENOVO
DMI System Product 4242NS9
DMI System Version ThinkPad T520
DMI System Serial Number [ TRIAL VERSION ]
DMI System UUID [ TRIAL VERSION ]
DMI Motherboard Manufacturer LENOVO
DMI Motherboard Product 4242NS9
DMI Motherboard Version Not Available
DMI Motherboard Serial Number [ TRIAL VERSION ]
DMI Chassis Manufacturer LENOVO
DMI Chassis Version Not Available
DMI Chassis Serial Number [ TRIAL VERSION ]
DMI Chassis Asset Tag [ TRIAL VERSION ]
DMI Chassis Type Notebook
Firewall is off, antivirus is off.
It was made:
As a workaround, could you go into NVidia Control Panel/3D Settings/Manage 3D settings, then for the "Base profile" Global presets, set Preferred graphics processor drop-down to "High-performance NVIDIA processor". It was set on "Auto-select".