Hi,
I have one question.
The following message is the build log.dat when my customer built own project.
Customer's project was built by CCSv3.3. And they imported its project from CCSv3.3 to CCSv5.3. And they had the following warnings.
What is the meaning of these message? How do I delete these warnings?
**** Build of configuration Debug for project pwm_zero ****
"C:\\ti\\ccsv5\\utils\\bin\\gmake" -k all
'Building file: C:/TIDCS/SMC/20111105_Modbus_ver1/C-source/fmFlash.c'
'Invoking: C2000 Compiler'
"C:/ti/ccsv5/tools/compiler/c2000_6.1.0/bin/cl2000" -v28 -ml -O2 -g --include_path="C:/ti/ccsv5/tools/compiler/c2000_6.1.0/include" --include_path="C:/ti/xdais_7_21_01_07/packages/ti/xdais" --include_path="C:/tidcs/SMC/20111105_Modbus_ver1/include" --define="_DEBUG" --define="LARGE_MODEL" --quiet --display_error_number --diag_wrap=off --disable_dp_load_opt --obj_directory="C:/tidcs/SMC/20111105_Modbus_ver1/Debug" --preproc_with_compile --preproc_dependency="C-source/fmFlash.pp" "C:/TIDCS/SMC/20111105_Modbus_ver1/C-source/fmFlash.c"
'Finished building: C:/TIDCS/SMC/20111105_Modbus_ver1/C-source/fmFlash.c'
' '
'Building target: C:/TIDCS/SMC/20111105_Modbus_ver1/pwm_zero/../Debug/pwm_zero.out'
'Invoking: C2000 Linker'
"C:/ti/ccsv5/tools/compiler/c2000_6.1.0/bin/cl2000" -v28 -ml -O2 -g --define="_DEBUG" --define="LARGE_MODEL" --quiet --display_error_number --diag_wrap=off --disable_dp_load_opt --obj_directory="C:/tidcs/SMC/20111105_Modbus_ver1/Debug" -z --stack_size=0x400 -m"C:/TIDCS/SMC/20111105_Modbus_ver1/Debug/pwm_zero.map" --warn_sections -i"C:/ti/ccsv5/tools/compiler/c2000_6.1.0/lib" -i"C:/ti/ccsv5/tools/compiler/c2000_6.1.0/include" -i"C:/TIDCS/SMC/20111105_Modbus_ver1/pwm_zero" -i"C:/TIDCS/SMC/20111105_Modbus_ver1" --reread_libs --display_error_number --diag_wrap=off --rom_model -o "C:/TIDCS/SMC/20111105_Modbus_ver1/pwm_zero/../Debug/pwm_zero.out" "C:/TIDCS/SMC/20111105_Modbus_ver1/cmd/DSP281x_Headers_nonBIOS.cmd" "C:/TIDCS/SMC/20111105_Modbus_ver1/cmd/fmROM.cmd" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/smc_eCAN.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/smc_Scib.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmUtils.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmTimer.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmSysCtrl.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmScia.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmScan.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmR2RData.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmProtocol.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmPrintk.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmPieCtrl.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmPWM.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmPID.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmPCF85116.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmModbus.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmMain.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmGpio.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmFlash.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmFilter.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmEstimate.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmCutoff.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmCurve.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmConfig.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/fmAdc.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/Passwords.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/DSP281x_PieVect.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/DSP281x_MemCopy.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/DSP281x_GlobalVariableDefs.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/DSP281x_ECan.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/DSP281x_DefaultIsr.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/DSP281x_CpuTimers.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/DSP281x_CodeStartBranch.obj" "C:/tidcs/SMC/20111105_Modbus_ver1/Debug/DSP281x_Adc.obj" "C:/ti/ccsv5/tools/compiler/c2000_6.1.0/lib/rts2800_ml.lib" "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/Flash2810_API_V210.lib" "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/IQmath.lib" "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/fft.lib"
warning #16002-D: build attribute vendor section TI missing in "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/IQmath.lib<IQ24atan2.obj>": compatibility cannot be determined
warning #16002-D: build attribute vendor section TI missing in "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/IQmath.lib<IQ24toF.obj>": compatibility cannot be determined
warning #16002-D: build attribute vendor section TI missing in "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/IQmath.lib<IQmathTables.obj>": compatibility cannot be determined
warning #16002-D: build attribute vendor section TI missing in "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/fft.lib<cfft32i.obj>": compatibility cannot be determined
warning #16002-D: build attribute vendor section TI missing in "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/fft.lib<cfft32c.obj>": compatibility cannot be determined
warning #16002-D: build attribute vendor section TI missing in "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/fft.lib<rfft32br.obj>": compatibility cannot be determined
warning #16002-D: build attribute vendor section TI missing in "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/fft.lib<rfft32w.obj>": compatibility cannot be determined
warning #16002-D: build attribute vendor section TI missing in "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/fft.lib<rfft32s.obj>": compatibility cannot be determined
warning #16002-D: build attribute vendor section TI missing in "C:/TIDCS/SMC/20111105_Modbus_ver1/lib/fft.lib<rfft32m.obj>": compatibility cannot be determined
'Finished building target: C:/TIDCS/SMC/20111105_Modbus_ver1/pwm_zero/../Debug/pwm_zero.out'
' '
**** Build Finished ****
Please advise me.
Best regards,
Michi