I downloaded CCSv5 and installed on my OpenSUSE machine. After I try to launch the program I get this error in the log file.
!SESSION 2014-02-11 11:27:03.987 -----------------------------------------------
eclipse.buildId=M20120914-1540
java.version=1.6.0_13
java.vendor=Sun Microsystems Inc.
BootLoader constants: OS=linux, ARCH=x86, WS=gtk, NL=en_US
Framework arguments: -product com.ti.ccstudio.branding.product
Command-line arguments: -os linux -ws gtk -arch x86 -product com.ti.ccstudio.branding.product
!ENTRY org.eclipse.osgi 4 0 2014-02-11 11:27:10.022
!MESSAGE Application error
!STACK 1
java.lang.UnsatisfiedLinkError: Could not load SWT library. Reasons:
/opt/ti/ccsv5/eclipse/configuration/org.eclipse.osgi/bundles/288/1/.cp/libswt-pi-gtk-3834.so: libgtk-x11-2.0.so.0: cannot open shared object file: No such file or directory
no swt-pi-gtk in java.library.path
/root/.swt/lib/linux/x86/libswt-pi-gtk-3834.so: libgtk-x11-2.0.so.0: cannot open shared object file: No such file or directory
Can't load library: /root/.swt/lib/linux/x86/libswt-pi-gtk.so
at org.eclipse.swt.internal.Library.loadLibrary(Library.java:331)
at org.eclipse.swt.internal.Library.loadLibrary(Library.java:240)
at org.eclipse.swt.internal.gtk.OS.<clinit>(OS.java:22)
at org.eclipse.swt.internal.Converter.wcsToMbcs(Converter.java:63)
at org.eclipse.swt.internal.Converter.wcsToMbcs(Converter.java:54)
at org.eclipse.swt.widgets.Display.<clinit>(Display.java:133)
at org.eclipse.ui.internal.Workbench.createDisplay(Workbench.java:695)
at org.eclipse.ui.PlatformUI.createDisplay(PlatformUI.java:161)
at org.eclipse.ui.internal.ide.application.IDEApplication.createDisplay(IDEApplication.java:154)
at org.eclipse.ui.internal.ide.application.IDEApplication.start(IDEApplication.java:96)
at org.eclipse.equinox.internal.app.EclipseAppHandle.run(EclipseAppHandle.java:196)
at org.eclipse.core.runtime.internal.adaptor.EclipseAppLauncher.runApplication(EclipseAppLauncher.java:110)
at org.eclipse.core.runtime.internal.adaptor.EclipseAppLauncher.start(EclipseAppLauncher.java:79)
at org.eclipse.core.runtime.adaptor.EclipseStarter.run(EclipseStarter.java:353)
at org.eclipse.core.runtime.adaptor.EclipseStarter.run(EclipseStarter.java:180)
at sun.reflect.NativeMethodAccessorImpl.invoke0(Native Method)
at sun.reflect.NativeMethodAccessorImpl.invoke(Unknown Source)
at sun.reflect.DelegatingMethodAccessorImpl.invoke(Unknown Source)
at java.lang.reflect.Method.invoke(Unknown Source)
at org.eclipse.equinox.launcher.Main.invokeFramework(Main.java:629)
at org.eclipse.equinox.launcher.Main.basicRun(Main.java:584)
at org.eclipse.equinox.launcher.Main.run(Main.java:1438)
I googled a lot but couldn't find a solution for this error.