Windows and CCS recognize the 5739 and both fail to find any drivers for it.
I have read all the articles on "MSP430: Error initializing emulator: Could not …", and tried every "fix" mentioned, including uninstalling and reinstalling CCS 6 (both 6.0.1.00040 and 6.0.1.00039) with no success. Each CCS install produces this in the log file:
Directory already exists: C:\ti\ccsv6\ccs_base\emulation\drivers\msp430\USB_FET_Win7_64
Unpacking files
Unpacking C:\ti\ccsv6\ccs_base\emulation\drivers\msp430\USB_FET_Win7_64\umpusbvista.sys
Unpacking C:\ti\ccsv6\ccs_base\emulation\drivers\msp430\USB_FET_Win7_64\ump3410.cat
Unpacking C:\ti\ccsv6\ccs_base\emulation\drivers\msp430\USB_FET_Win7_64\umpf3410.i51
Unpacking C:\ti\ccsv6\ccs_base\emulation\drivers\msp430\USB_FET_Win7_64\usbuart3410.inf
Unpacking C:\ti\ccsv6\ccs_base\emulation\drivers\msp430\USB_FET_Win7_64\WdfCoInstaller01009.dll
Unpacking C:\ti\ccsv6\ccs_base\emulation\drivers\msp430\USB_FET_Win7_64\difxapi.dll
Directory already exists: C:\ti\ccsv6\ccs_base\DebugServer\drivers
Unpacking files
Unpacking C:\ti\ccsv6\ccs_base\DebugServer\drivers\TI_Bug_Icon_Red.ico
Executing c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\DPInst\DPinst64.exe /q /se /sa /lm /path "c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\USB_eZ-RF"
Script exit code: 256
Script output:
Script stderr:
Program ended with an error exit code
Error running c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\DPInst\DPinst64.exe /q /se /sa /lm /path "c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\USB_eZ-RF": Program ended with an error exit code
Executing c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\DPInst\DPinst64.exe /q /se /sa /lm /path "c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\USB_FET_Win7_64"
Script exit code: 256
Script output:
Script stderr:
Program ended with an error exit code
Error running c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\DPInst\DPinst64.exe /q /se /sa /lm /path "c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\USB_FET_Win7_64": Program ended with an error exit code
Executing c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\DPInst\DPinst64.exe /q /se /sa /lm /path "c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\USB_CDC"
Script exit code: 256
Script output:
Script stderr:
Program ended with an error exit code
Error running c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\DPInst\DPinst64.exe /q /se /sa /lm /path "c:/ti/ccsv6/ccs_base\emulation\drivers\msp430\USB_CDC": Program ended with an error exit code