Other Parts Discussed in Thread: SYSBIOS
Having problems building any example code on a new install. It seems to be dying trying to build the libraries. I am trying to build LCD SmartRF06EB sample code. I installed on a different machine and was able to build. Running Windows 8.1. I've uninstalled several times and used all defaults for the settings with now change.
**** Build of configuration Debug for project lcdSmartRF06EB_CC1310DK_7XD_TI_CC1310F128 ****
"C:\\ti\\ccsv6\\utils\\bin\\gmake" -k all
'Building file: ../lcdSmartRF06EB.cfg'
'Invoking: XDCtools'
"C:/ti/xdctools_3_31_01_33_core/xs" --xdcpath="C:/ti/tirtos_cc13xx_cc26xx_2_15_00_17/packages;C:/ti/tirtos_cc13xx_cc26xx_2_15_00_17/products/tidrivers_cc13xx_cc26xx_2_15_00_26/packages;C:/ti/tirtos_cc13xx_cc26xx_2_15_00_17/products/bios_6_45_00_20/packages;C:/ti/tirtos_cc13xx_cc26xx_2_15_00_17/products/uia_2_00_02_39/packages;C:/ti/ccsv6/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M3 -p ti.platforms.simplelink:CC1310F128 -r release -c "C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.5" --compileOptions "-mv7M3 --code_state=16 --float_support=vfplib --abi=eabi -me --include_path=\"C:/Users/Steve/workspace_v6_1/lcdSmartRF06EB_CC1310DK_7XD_TI_CC1310F128\" --include_path=\"C:/ti/tirtos_cc13xx_cc26xx_2_15_00_17/products/cc13xxware_2_03_00_16456\" --include_path=\"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.5/include\" -g --define=DEBUG --define=ccs --display_error_number --diag_warning=225 --diag_warning=255 --diag_wrap=off --gen_func_subsections=on " "../lcdSmartRF06EB.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring lcdSmartRF06EB.xem3 from package/cfg/lcdSmartRF06EB_pem3.cfg ...
generating custom ROM library makefile ...
Starting build of library sources ...
making C:/Users/Steve/workspace_v6_1/lcdSmartRF06EB_CC1310DK_7XD_TI_CC1310F128/src/sysbios/rom_sysbios.aem3 ...
gmake[1]: Entering directory `C:/Users/Steve/workspace_v6_1/lcdSmartRF06EB_CC1310DK_7XD_TI_CC1310F128/src/sysbios'
clem3 C:/ti/tirtos_cc13xx_cc26xx_2_15_00_17/products/bios_6_45_00_20/packages/ti/sysbios/BIOS.c ...
0 [main] sh 5488 sync_with_child: child 9744(0x1AC) died before initialization with status code 0xC0000142
16 [main] sh 5488 sync_with_child: *** child state waiting for longjmp
C:/Users/Steve/AppData/Local/Temp/make7224-1.sh: fork: Resource temporarily unavailable
gmake[1]: Leaving directory `C:/Users/Steve/workspace_v6_1/lcdSmartRF06EB_CC1310DK_7XD_TI_CC1310F128/src/sysbios'
gmake[1]: *** [rom_sysbios.obj] Error 128
gmake: *** [C:/Users/Steve/workspace_v6_1/lcdSmartRF06EB_CC1310DK_7XD_TI_CC1310F128/src/sysbios/rom_sysbios.aem3] Error 2
Build of libraries failed.
error: xdc.cfg.SourceDir: "C:/ti/xdctools_3_31_01_33_core/packages/xdc/cfg/SourceDir.xs", line 209: xdc.cfg.SourceDir : Build of generated source libraries failed: exit status = 2:
js: "C:/ti/xdctools_3_31_01_33_core/packages/xdc/cfg/Main.xs", line 160: Error: Configuration failed!
gmake.exe: *** [package/cfg/lcdSmartRF06EB_pem3.xdl] Error 1
gmake.exe: *** Deleting file `package/cfg/lcdSmartRF06EB_pem3.xdl'
gmake.exe: *** [package/cfg/lcdSmartRF06EB_pem3.xdl] Deleting file `package/cfg/lcdSmartRF06EB_pem3.h'
gmake.exe: *** [package/cfg/lcdSmartRF06EB_pem3.xdl] Deleting file `package/cfg/lcdSmartRF06EB_pem3.c'
js: "C:/ti/xdctools_3_31_01_33_core/packages/xdc/tools/Cmdr.xs", line 51: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake: Target `all' not remade because of errors.
**** Build Finished ****