Other Parts Discussed in Thread: CONTROLSUITE
The library source file sysctl.c that comes with control suite generally located at:
C:/ti/controlSUITE/device_support/f28m36x/v208/MWARE/driverlib
could be compiled using F28M36x_generic_M3_FLASH.cmd into sysctl.obj with TI Arm Compiler 15.12.3.LTS on my system using CCSv6.2 giving console output:
'Building file: C:/ti/controlSUITE/device_support/f28m36x/v208/MWare/driverlib/sysctl.c'
'Invoking: ARM Compiler'
"C:/ti/ccsv6/tools/compiler/arm_15.12.3.LTS/bin/armcl" -mv7M3 --code_state=16 -me -O0 --opt_for_speed=5 --include_path="C:/ti/ccsv6/tools/compiler/arm_15.12.3.LTS/include" --include_path="C:/ti/controlSUITE/device_support/f28m36x/v208/MWare" --include_path="REMOVED FOR PRIVACY" --include_path="REMOVED FOR PRIVACY" -g --gcc --define=ccs --define=_STANDALONE --diag_wrap=off --diag_warning=225 --display_error_number --gen_func_subsections=on --abi=eabi --ual --preproc_with_compile --preproc_dependency="driverlib/sysctl.d" --obj_directory="driverlib" "C:/ti/controlSUITE/device_support/f28m36x/v208/MWare/driverlib/sysctl.c"
'Finished building: C:/ti/controlSUITE/device_support/f28m36x/v208/MWare/driverlib/sysctl.c'
' '
But compiler 16.6.0.STS could not do this givig output:
'Building file: C:/ti/controlSUITE/device_support/f28m36x/v208/MWare/driverlib/sysctl.c'
'Invoking: ARM Compiler'
"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_16.6.0.STS/bin/armcl" -mv7M3 --code_state=16 -me -O0 --opt_for_speed=5 --include_path="C:/ti/ccsv6/tools/compiler/ti-cgt-arm_16.6.0.STS/include" --include_path="C:/ti/controlSUITE/device_support/f28m36x/v208/MWare" --include_path="REMOVED FOR PRIVACY" --include_path="REMOVED FOR PRIVACY" --define=ccs --define=_STANDALONE -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --ual --preproc_with_compile --preproc_dependency="driverlib/sysctl.d" --obj_directory="driverlib" "C:/ti/controlSUITE/device_support/f28m36x/v208/MWare/driverlib/sysctl.c"
1 Assembly Error, No Assembly Warnings
>> Compilation failure
driverlib/subdir_rules.mk:126: recipe for target 'driverlib/sysctl.obj' failed
"C:\Users\Bradford\AppData\Local\Temp\0772810", ERROR! at line 291: [E0001] Address must be of a non-global defined in the current section
bne.n SysCtlDelay
Errors in Source - Assembler Aborted
gmake: *** [driverlib/sysctl.obj] Error 1