Other Parts Discussed in Thread: TM4C123GH6PM
Tool/software: TI C/C++ Compiler
I'm getting the following error. What should I do?
**** Build of configuration Debug for project yedi ****
"C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O
'Building file: ../main.c'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.0.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --include_path="C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.0.LTS/include" --include_path="C:/ti/TivaWare_C_Series-2.1.3.156" --define=ccs="ccs" --define=PART_TM4C123GH6PM -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="main.d" "../main.c"
>> Compilation failure
subdir_rules.mk:16: recipe for target 'main.obj' failed
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 582: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 583: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 584: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 585: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 585: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 586: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 586: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 587: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 588: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 589: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 590: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 591: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 592: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 593: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 594: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 595: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 596: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 599: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 600: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 601: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 602: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 602: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 603: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 604: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 605: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 606: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 607: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 608: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 612: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 613: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 614: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 615: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 616: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 617: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 618: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 618: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 619: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 620: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 621: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 622: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 623: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 624: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 625: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 626: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 627: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 628: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 630: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 631: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 634: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 634: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 635: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 636: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 637: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 638: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 638: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 639: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 640: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 641: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 642: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 643: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 644: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 645: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 645: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 645: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 141: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 141: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 142: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 143: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 143: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 143: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 144: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 144: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 145: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 146: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 146: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 146: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 147: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 147: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 148: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 148: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 149: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 149: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 150: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 150: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 151: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 151: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 152: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 152: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 153: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 153: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 153: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 154: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 154: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 155: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 156: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 157: error #20: identifier "int32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 157: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 157: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 158: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 158: error #20: identifier "uint8_t" is undefined
Error limit reached.
100 errors detected in the compilation of "../main.c".
Compilation terminated.
gmake: *** [main.obj] Error 1
'Building file: ../Lcd.c'
'Invoking: ARM Compiler'
"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.0.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --include_path="C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.0.LTS/include" --include_path="C:/ti/TivaWare_C_Series-2.1.3.156" --define=ccs="ccs" --define=PART_TM4C123GH6PM -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="Lcd.d" "../Lcd.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'Lcd.obj' failed
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 582: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 583: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 584: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 585: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 585: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 586: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 586: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 587: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 588: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 589: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 590: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 591: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 592: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 593: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 594: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 595: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 596: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 599: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 600: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 601: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 602: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 602: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 603: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 604: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 605: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 606: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 607: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 608: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 612: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 613: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 614: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 615: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 616: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 617: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 618: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 618: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 619: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 620: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 621: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 622: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 623: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 624: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 625: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 626: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 627: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 628: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 630: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 631: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 634: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 634: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 635: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 636: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 637: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 638: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 638: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 639: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 640: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 641: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 642: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 643: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 644: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 645: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 645: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/sysctl.h", line 645: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 141: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 141: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 142: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 143: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 143: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 143: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 144: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 144: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 145: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 146: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 146: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 146: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 147: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 147: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 148: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 148: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 149: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 149: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 150: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 150: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 151: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 151: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 152: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 152: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 153: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 153: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 153: error #20: identifier "bool" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 154: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 154: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 155: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 156: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 157: error #20: identifier "int32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 157: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 157: error #20: identifier "uint8_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 158: error #20: identifier "uint32_t" is undefined
"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/gpio.h", line 158: error #20: identifier "uint8_t" is undefined
Error limit reached.
100 errors detected in the compilation of "../Lcd.c".
Compilation terminated.
gmake: *** [Lcd.obj] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****