Part Number: TMS320C6416T
Other Parts Discussed in Thread: CCSTUDIO
Tool/software: Code Composer Studio
Hello.
I have TMS320C6416T DSK Starter kit.
First, I installed windows XP on the Virtual box, then I install CCStudio 3.0.
I tried to build old version pjt file. But build cannot complete. I didn't understand following debug information.
==========================================================================================================================================================
---------------------------- dsp6416.pjt - Debug ----------------------------
[dsp6416.c] "C:\CCStudio\C6000\cgtools\bin\cl6x" -g -q -fr"../dsp6416" -i"./inc" -d"_DEBUG" -d"CHIP_6416" -mv6400 -@"Debug.lkf" "dsp6416.c"
"C:/CCStudio/C6000/cgtools/include/stdlib.h", line 21: warning: incompatible redefinition of macro "_LLONG_AVAILABLE" (declared at line 17 of ".\inc\stacksys.h")
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 1695: [E0800]
Offset too large
LDW .D2T1 *+B14(_hEdma),A4 ; |150|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 2217: [E0800]
Offset too large
LDW .D2T2 *+B14(_g_selSpec),B0 ; |210|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 2249: [E0800]
Offset too large
LDW .D2T2 *+B14(_g_selSpec),B4 ; |215|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 2529: [E0800]
Offset too large
STW .D2T1 A4,*+B14(_hEdma) ; |255|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 2538: [E0800]
Offset too large
LDW .D2T1 *+B14(_hEdma),A4 ; |260|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 2742: [E0800]
Offset too large
LDW .D2T1 *+B14(_hEdma),A4 ; |339|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 2829: [E0800]
Offset too large
STW .D2T1 A4,*+B14(_hData) ; |357|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 2883: [E0800]
Offset too large
LDW .D2T1 *+B14(_hData),A4 ; |368|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 2888: [E0800]
Offset too large
LDW .D2T1 *+B14(_hData),A4 ; |369|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 3051: [E0800]
Offset too large
LDW .D2T2 *+B14(_fAddGroups$2),B4 ; |395|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 3068: [E0800]
Offset too large
STW .D2T2 B4,*+B14(_fAddGroups$2) ; |397|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 3652: [E0800]
Offset too large
STW .D2T2 B4,*+B14(_g_selSpec) ; |525|
"C:\DOCUME~1\tsk\LOCALS~1\Temp\TI9564", ERROR! at line 3669: [E0800]
Offset too large
STW .D2T2 B4,*+B14(_g_selSpec) ; |530|
13 Assembly Errors, No Assembly Warnings
Errors in Source - Assembler Aborted
>> Compilation failure
Build Complete,
14 Errors, 1 Warnings, 0 Remarks.
==========================================================================================================================================================
XXX of "C:\DOCUME~1\tsk\LOCALS~1\Temp\XXX" is changed when I try to build.
I heard this project can be built compeletely. Unfortunately, I cannot contact a person who make this project.
Please let me know how can I fix this error.
Thanks.