Part Number: TMS320F28335
Tool/software: Code Composer Studio
I cannot get an interrupt on rx pin. The device TMS320F28335.
Firstly I configure the pins
EALLOW; GpioCtrlRegs.GPAPUD.bit.GPIO9 = 0; // Enable pull-up for GPIO9 GpioCtrlRegs.GPAPUD.bit.GPIO11 = 0; // Enable pull-up for GPIO11 (SCIRXDB) GpioCtrlRegs.GPAQSEL1.bit.GPIO11 = 3; // Asynch input GPIO11 (SCIRXDB) GpioCtrlRegs.GPAMUX1.bit.GPIO9 = 2; // Configure GPIO9 for SCITXDB operation GpioCtrlRegs.GPAMUX1.bit.GPIO11 = 2; // Configure GPIO11 for SCIRXDB operation EDIS;
Secondly I configure the registers
ScibRegs.SCICCR.all =0x0007; // 1 stop bit, even parity, No loopback // No parity,8 char bits, // async mode, idle-line protocol ScibRegs.SCICTL1.all =0x0003; // enable TX, RX, internal SCICLK, // Disable RX ERR, SLEEP, TXWAKE ScibRegs.SCICTL2.bit.RXBKINTENA =1; ScibRegs.SCIHBAUD = 0x0000; ScibRegs.SCILBAUD = SCI_PRD; SciaRegs.SCICCR.bit.LOOPBKENA = 0; ScibRegs.SCIFFTX.all=0xC021; ScibRegs.SCIFFRX.all=0x0001; //size of buffer changed to 1 to avoid buffering in fifo and handle data immediately ScibRegs.SCIFFCT.all=0x00; ScibRegs.SCICTL1.all =0x0023; // Relinquish SCI from Reset ScibRegs.SCIFFTX.bit.TXFIFOXRESET=1; ScibRegs.SCIFFRX.bit.RXFIFORESET=1;
And I enable interrupts
PieVectTable.SCIRXINTB = &scibRxFifoIsr; PieCtrlRegs.PIEIER9.bit.INTx3=1; //SCIRXINTB IER = 0x100; // Enable CPU INT EnableInterrupts(); // Enable Global Interrupts
And this is an interrupt routine.
interrupt void scibRxFifoIsr(void)
{
//if (ScibRegs.SCIRXST.bit.RXRDY == 1)
Uint8 chr = ScibRegs.SCIRXBUF.all; // Read data
ScibRegs.SCIFFRX.bit.RXFFOVRCLR=1; // Clear Overflow flag
ScibRegs.SCIFFRX.bit.RXFFINTCLR=1; // Clear Interrupt flag
PieCtrlRegs.PIEACK.all|=0x100; // Issue PIE ack
}
I see on the scope packets coming to RX pin however the interrupt doesn’t occur.