Tool/software: Code Composer Studio
Hi All
I build a simple project for cc2640 in ccsv7 with ti arm compiler ti v2.6.8.
i get below error.
i attached that error log and project also.
please share me solution as soon as possible
warms
nitin kanani
**** Build of configuration Debug for project sample **** "C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 2 all -O 'Building file: ../main.c' 'Invoking: ARM Compiler' "C:/ti/ccsv7/tools/compiler/arm_5.2.8/bin/armcl" -mv7M3 --code_state=16 --abi=eabi -me --include_path="C:/ti/ccsv7/tools/compiler/arm_5.2.8/include" --include_path="C:/ti/tirtos_cc13xx_cc26xx_2_21_00_06" -g --display_error_number --diag_warning=225 --diag_wrap=off --preproc_with_compile --preproc_dependency="main.d" "../main.c" 'Finished building: ../main.c' ' ' 'Building target: sample.out' 'Invoking: ARM Linker' "C:/ti/ccsv7/tools/compiler/arm_5.2.8/bin/armcl" -mv7M3 --code_state=16 --abi=eabi -me -g --display_error_number --diag_warning=225 --diag_wrap=off -z -m"sample.map" --stack_size=256 --heap_size=0 -i"C:/ti/ccsv7/tools/compiler/arm_5.2.8/lib" -i"C:/ti/ccsv7/tools/compiler/arm_5.2.8/include" --reread_libs --warn_sections --diag_wrap=off --display_error_number --xml_link_info="sample_linkInfo.xml" --rom_model -o "sample.out" "./main.obj" "../cc26x0f128.cmd" -llibc.a -l"C:/ti/tirtos_cc13xx_cc26xx_2_21_00_06/products/cc26xxware_2_24_03_17272/driverlib/bin/ccs/driverlib.lib" <Linking> undefined first referenced symbol in file --------- ---------------- ResetISR error #10234-D: unresolved symbols remain warning #10062-D: entry-point symbol "ResetISR" undefined error #10010: errors encountered during linking; "sample.out" not built gmake[1]: *** [sample.out] Error 1 >> Compilation failure makefile:142: recipe for target 'sample.out' failed makefile:138: recipe for target 'all' failed gmake: *** [all] Error 2 **** Build Finished ****