Tool/software: Code Composer Studio
Eclipse is crashing upon load after I added the stack usage pane to the IDE. CCS v7. Similar issue was present in CCS v6.
Thanks :)
Ben
Config:
OSX Sierra 10.12.3
Model Name: MacBook Air
Model Identifier: MacBookAir7,2
Processor Name: Intel Core i5
Processor Speed: 1.6 GHz
Number of Processors: 1
Total Number of Cores: 2
L2 Cache (per Core): 256 KB
L3 Cache: 3 MB
Memory: 8 GB