Tool/software: Code Composer Studio
Hi,
after having solved some problems with CCSv6.1.3 with installing CCS6.2.0, I now get an error #1965an build process is stopped.
This is a simular but other project with F28335.
I attached the complete output!
Anbody an idea?
br Ralf
**** Build of configuration F2833x_RAM for project VVK1 **** "C:\\ti\\ccsv6\\utils\\bin\\gmake" -k all 'Building file: ../src/Main.c' 'Invoking: C2000 Compiler' "C:/ti/ccsv6/tools/compiler/c2000_15.12.3.LTS/bin/cl2000" -v28 -ml -mt --float_support=fpu32 -O1 --opt_for_speed=5 --include_path="C:/ti/xdais_7_24_00_04/packages/ti/xdais" --include_path="C:/projekte/VVK1/src/include" --include_path="C:/ti/ccsv6/tools/compiler/c2000_15.12.3.LTS/include" --advice:performance=all -g --define="_DEBUG" --define="LARGE_MODEL" --display_error_number --diag_warning=225 --gen_func_subsections=on --call_assumptions=3 --asm_define=RAM=1 --temp_directory="../Temp" --asm_directory="../2833x_RAM" --preproc_with_compile --preproc_dependency="src/Main.d" --obj_directory="src" "../src/Main.c" >> Compilation failure src/subdir_rules.mk:7: recipe for target 'src/Main.obj' failed Fatal error #1965: cannot open IL output file "../Temp/Main.if" 1 catastrophic error detected in the compilation of "../src/Main.c". Compilation terminated. gmake: *** [src/Main.obj] Error 1 'Invoking: C2000 Compiler' "C:/ti/ccsv6/tools/compiler/c2000_15.12.3.LTS/bin/cl2000" -v28 -ml -mt --float_support=fpu32 -O3 --opt_for_speed=5 --include_path="C:/ti/xdais_7_24_00_04/packages/ti/xdais" --include_path="C:/projekte/VVK1/src/include" --include_path="C:/ti/ccsv6/tools/compiler/c2000_15.12.3.LTS/include" --advice:performance=all -g --program_level_compile --define="_DEBUG" --define="LARGE_MODEL" --display_error_number --diag_warning=225 --gen_func_subsections=on --call_assumptions=3 --asm_define=RAM=1 --temp_directory="../Temp" --asm_directory="../2833x_RAM" "../src/ADS8329.c" "../src/Angle.c" "../src/Ccmode.c" "../src/Control.c" "../src/Correction.c" "../src/Crmode.c" "../src/CsFastOsc.c" "../src/Csmode.c" "../src/DSP28335GlobalVariableDefs.c" "../src/Dac_AD5544.c" "../src/DevInitF28335.c" "../src/Device.c" "../src/Diagnos.c" "../src/Epwm.c" "../src/IntSvc.c" "../src/Ip2000.c" "../src/McbspDma.c" "../src/Measmode.c" "../src/MyConst.c" "../src/Omega.c" "../src/Pmsm.c" "../src/SpiA.c" "../src/SsiComm.c" "../src/Test.c" "../src/Timer.c" "../src/UsartDebug.c" "../src/buf.c" "../src/dsv.c" "../src/fft.c" "../src/filt.c" "../src/fosc.c" "../src/msc.c" "../src/mth.c" "../src/opt.c" "../src/peripherals_test_task.c" "../src/tsg.c" "../src/usart.c" "../src/version.c" "../src/DSP2833x_usDelay.asm" "../src/atan2_f32.asm" "../src/cos_f32.asm" "../src/div_f32.asm" "../src/sin_f32.asm" "../src/sqrt_f32.asm" "../src/FPUmathTables.ASM" [ADS8329.c] >> Compilation failure makefile:175: recipe for target 'ADS8329.obj' failed Fatal error #1965: cannot open IL output file "../Temp/ADS8329.if" 1 catastrophic error detected in the compilation of "../src/ADS8329.c". Compilation terminated. gmake: *** [ADS8329.obj] Error 1 gmake: Target 'all' not remade because of errors. **** Build Finished ****