Part Number: TDA3
Tool/software: Code Composer Studio
[Start: Spectrum Digital XDS560V2 STM USB Emulator_0]
Execute the command:
%ccs_base%/common/uscif/dbgjtag -f %boarddatafile% -rv -o -F inform,logfile=yes -S pathlength -S integrity
[Result]
-----[Print the board config pathname(s)]------------------------------------
/home/tomkorah.m/.ti/ti/0/0/BrdDat/testBoard.dat
-----[Print the reset-command software log-file]-----------------------------
This utility has selected a 560/2xx-class product.
This utility will load the program 'sd560v2u.out'.
E_RPCENV_IO_ERROR(-6) No connection: DTC_IO_Open::dtc_conf
Download failed for file /home/tomkorah.m/ti/ccsv7/ccs_base/common/uscif/./././././xds560v2.out
An error occurred while soft opening the controller.
-----[An error has occurred and this utility has aborted]--------------------
This error is generated by TI's USCIF driver or utilities.
The value is '-250' (0xffffff06).
The title is 'SC_ERR_ECOM_EMUNAME'.
The explanation is:
An attempt to access the debug probe via USCIF ECOM has failed.
Please Help with this