Part Number: CCSTUDIO
Tool/software: Code Composer Studio
After coming to realize that many of our experiments will not work on Windows 10 - driver issues? - I've embarked on building a Win 7 (VM) as one of our dev environments
All patches are installed - the OS is as up to date as it can be.
Antivirus checking is off, temporarily.
Nonetheless, installer complains about patches being missing and presence of antivirus software.
Additionally, error message seems to indicate inability to download a specific portion of the CCS build:
--2017-09-12 22:14:26-- software-dl.ti.com/.../failed_.34
Resolving software-dl.ti.com... 72.246.196.65, 72.246.196.56
Connecting to software-dl.ti.com|72.246.196.65|:80... connected.
HTTP request sent, awaiting response...
HTTP/1.0 301 Moved Permanently
Server: Apache
Location: downloads.ti.com/.../failed_.34
Content-Length: 286
Content-Type: text/html; charset=iso-8859-1
Date: Wed, 13 Sep 2017 02:14:26 GMT
Connection: keep-alive
Location: downloads.ti.com/.../failed_.34 [following]
--2017-09-12 22:14:28-- downloads.ti.com/.../failed_.34
Resolving downloads.ti.com... 104.87.133.232
Connecting to downloads.ti.com|104.87.133.232|:80... connected.
HTTP request sent, awaiting response...
HTTP/1.0 404 Not Found
Server: AkamaiGHost
Mime-Version: 1.0
Content-Type: text/html
Content-Length: 176
Expires: Wed, 13 Sep 2017 02:14:28 GMT
Date: Wed, 13 Sep 2017 02:14:28 GMT
Connection: keep-alive
2017-09-12 22:14:29 ERROR 404: Not Found.
09/13/2017 02:14:29(GMT) - wgetHttpCopy - error code: CHILDSTATUS 1048 1