Part Number: CC2640
Tool/software: Code Composer Studio
hello i am also facing this issue and i am working on cc2640r2f and ccs 8.2,
plz help me
Description Resource Path Location Type
Description Resource Path Location Type
#35 #error directive: "***ERROR*** Invalid Board Specified! Please see board.h for options." .ccsproject /simple_peripheral_cc2640r2lp_app line 69, external location: C:\ti\simplelink_cc2640r2_sdk_2_30_00_28\source\ti\blestack\target\Board.h C/C++ Problem
#35 #error directive: "***ERROR*** Invalid Board Specified! Please see board.h for options." .ccsproject /simple_peripheral_cc2640r2lp_app line 69, external location: C:\ti\simplelink_cc2640r2_sdk_2_30_00_28\source\ti\blestack\target\board.h C/C++ Problem
#35 #error directive: "***ERROR*** Invalid Board Specified! Please see board.h for options." board.c /simple_peripheral_cc2640r2lp_app/Startup line 69 C/C++ Problem
gmake: *** [all] Error 2 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [Application/simple_peripheral.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [ICall/icall.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [ICallBLE/ble_user_config.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_APPLICATION/app_scheduler.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_APPLICATION/heat_temp.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_APPLICATION/led.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_APPLICATION/motor.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_APPLICATION/power_state.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_APPLICATION/time.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_INIT/fitbelt_init.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_SERVICES/battery_service.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_SERVICES/bluetooth_service.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_SERVICES/button_service.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_SERVICES/motor_service.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_SERVICES/power_ctrl_service.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_SERVICES/serv_configurations.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_SERVICES/service_scheduler.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_SERVICES/temp_service.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [V2_SERVICES/watchdog_service.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [Startup/board.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: *** [Startup/main.obj] Error 1 simple_peripheral_cc2640r2lp_app C/C++ Problem
gmake[1]: Target 'main-build' not remade because of errors. simple_peripheral_cc2640r2lp_app C/C++ Problem
Invalid project path: Referenced project is not a C/C++ project. simple_peripheral_cc2640r2lp_app pathentry Path Entry Problem
please reply what i will do to solve this