Part Number: TMS320F28069
Tool/software: Code Composer Studio
Hello all,
I had updated CCS7 to CCS8 und I become the follows
<Linking>
"../F2806x_common/cmd/F28069_ba_ctrl.cmd", line 127: error: program will not
fit into available memory. placement with alignment/blocking fails for
section ".text" size 0x3ff0 page 0. Available memory ranges:
FLASHA size: 0x3f80 unused: 0x3f80 max hole: 0x3f80
error: errors encountered during linking; "BA_CTRL_PMSM_V53_0-Flash.out" not
built
>> Compilation failure
makefile:177: recipe for target 'BA_CTRL_PMSM_V53_0-Flash.out' failed
gmake: *** [BA_CTRL_PMSM_V53_0-Flash.out] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****
With a other PC the Compilation works fine with the seem linker-comand-file.
Regards
Gerfried