Part Number: TMS320C5505
Tool/software: Code Composer Studio
When I declare a local Int16 variable array of length 4800, the program runs, but when I extend it to 48000, it gaves me this error:
C:\Program Files (x86)\Texas Instruments\ccsv4\utils\gmake\gmake -k all
'Building file: ../main.c'
'Invoking: Compiler'
"C:/Program Files (x86)/Texas Instruments/ccsv4/tools/compiler/c5500/bin/cl55" -v5502 -g --include_path="C:/Program Files (x86)/Texas Instruments/ccsv4/tools/compiler/c5500/include" --include_path="C:/Program Files (x86)/Texas Instruments/ccsv4/emulation/boards/ezdsp5502_v1/tests/aic3204/../../C55xxCSL/include" --include_path="C:/Program Files (x86)/Texas Instruments/ccsv4/emulation/boards/ezdsp5502_v1/tests/aic3204/../../include" --diag_warning=225 --ptrdiff_size=32 --memory_model=large --preproc_with_compile --preproc_dependency="main.pp" "../main.c"
'Finished building: ../main.c'
' '
'Building target: aic3204.out'
'Invoking: Linker'
"C:/Program Files (x86)/Texas Instruments/ccsv4/tools/compiler/c5500/bin/cl55" -v5502 -g --diag_warning=225 --ptrdiff_size=32 --memory_model=large -z -m"aic3204.map" --warn_sections -i"C:/Program Files (x86)/Texas Instruments/ccsv4/tools/compiler/c5500/lib" -i"C:/Program Files (x86)/Texas Instruments/ccsv4/tools/compiler/c5500/include" -i"C:/Program Files (x86)/Texas Instruments/ccsv4/emulation/boards/ezdsp5502_v1/tests/aic3204/../../lib" -i"C:/Program Files (x86)/Texas Instruments/ccsv4/emulation/boards/ezdsp5502_v1/tests/aic3204/../../C55xxCSL/lib" --reread_libs --rom_model -o "aic3204.out" "./main.obj" "./aic3204_tone_headphone.obj" "./aic3204_test.obj" "./aic3204_loop_linein.obj" -l"csl5502x.lib" -l"ezdsp5502bsl.lib" -l"rts55x.lib" "../lnkx.cmd"
<Linking>
"../lnkx.cmd", line 63: error: placement fails for object ".bss", size 0x17be2
(page 0). Available ranges:
DARAM size: 0xfb00 unused: 0x4f40 max hole: 0x4f10
error: errors encountered during linking; "aic3204.out" not built
>> Compilation failure
gmake: *** [aic3204.out] Error 1
gmake: Target `all' not remade because of errors.
Build complete for project aic3204
Anyone knows what happened?