Part Number: CC3220SF-LAUNCHXL
Other Parts Discussed in Thread: CC3220SF
Tool/software: Code Composer Studio
I imported the guiboostxlsensors project for the CC3220SF launchpad from Resource Explorer. When I go to build the project I get the following in the console:
**** Build of configuration Debug for project guiboostxlsensors_CC3220SF_LAUNCHXL_tirtos_ccs ****
"C:\\ti\\ccs920\\ccs\\utils\\bin\\gmake" -k -j 4 all -O
Building file: "../CC3220SF_LAUNCHXL.c"
Invoking: ARM Compiler
"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=vfplib -me --include_path="C:/Users/Austin Blair/workspace_v9_2/guiboostxlsensors_CC3220SF_LAUNCHXL_tirtos_ccs" --include_path="C:/ti/sail_1_40_00_00/source" --include_path="C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/posix/ccs" --include_path="C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/include" -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --preproc_with_compile --preproc_dependency="CC3220SF_LAUNCHXL.d_raw" --cmd_file="C:/Users/Austin Blair/workspace_v9_2/tirtos_builds_CC3220SF_LAUNCHXL_release_ccs/Debug/configPkg/compiler.opt" "../CC3220SF_LAUNCHXL.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'CC3220SF_LAUNCHXL.obj' failed
"C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/drivers/i2s/I2SCC32XXDMA.h", line 99: error #20: identifier "I2S_FxnTable" is undefined
"C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/drivers/i2s/I2SCC32XXDMA.h", line 118: error #20: identifier "I2S_PinMode" is undefined
"C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/drivers/i2s/I2SCC32XXDMA.h", line 120: error #20: identifier "I2S_SerInActiveConfig" is undefined
"C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/drivers/i2s/I2SCC32XXDMA.h", line 131: error #20: identifier "I2S_DataMode" is undefined
"C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/drivers/i2s/I2SCC32XXDMA.h", line 161: warning #65-D: declaration does not declare anything
"C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/drivers/i2s/I2SCC32XXDMA.h", line 165: error #20: identifier "I2S_BufDesc" is undefined
"C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/drivers/i2s/I2SCC32XXDMA.h", line 168: error #20: identifier "I2S_BufDesc" is undefined
"C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/drivers/i2s/I2SCC32XXDMA.h", line 171: error #20: identifier "I2S_BufDesc" is undefined
"C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/drivers/i2s/I2SCC32XXDMA.h", line 174: error #20: identifier "I2S_BufDesc" is undefined
"../CC3220SF_LAUNCHXL.c", line 430: error #137: struct "<unnamed>" has no field "fxnTablePtr"
9 errors detected in the compilation of "../CC3220SF_LAUNCHXL.c".
gmake: *** [CC3220SF_LAUNCHXL.obj] Error 1
Building file: "../bme280_support.c"
Invoking: ARM Compiler
"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=vfplib -me --include_path="C:/Users/Austin Blair/workspace_v9_2/guiboostxlsensors_CC3220SF_LAUNCHXL_tirtos_ccs" --include_path="C:/ti/sail_1_40_00_00/source" --include_path="C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/posix/ccs" --include_path="C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/include" -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --preproc_with_compile --preproc_dependency="bme280_support.d_raw" --cmd_file="C:/Users/Austin Blair/workspace_v9_2/tirtos_builds_CC3220SF_LAUNCHXL_release_ccs/Debug/configPkg/compiler.opt" "../bme280_support.c"
Finished building: "../bme280_support.c"
Building file: "../bmi160_support.c"
Invoking: ARM Compiler
"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=vfplib -me --include_path="C:/Users/Austin Blair/workspace_v9_2/guiboostxlsensors_CC3220SF_LAUNCHXL_tirtos_ccs" --include_path="C:/ti/sail_1_40_00_00/source" --include_path="C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/posix/ccs" --include_path="C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/include" -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --preproc_with_compile --preproc_dependency="bmi160_support.d_raw" --cmd_file="C:/Users/Austin Blair/workspace_v9_2/tirtos_builds_CC3220SF_LAUNCHXL_release_ccs/Debug/configPkg/compiler.opt" "../bmi160_support.c"
Finished building: "../bmi160_support.c"
Building file: "../main_tirtos.c"
Invoking: ARM Compiler
"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=vfplib -me --include_path="C:/Users/Austin Blair/workspace_v9_2/guiboostxlsensors_CC3220SF_LAUNCHXL_tirtos_ccs" --include_path="C:/ti/sail_1_40_00_00/source" --include_path="C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/posix/ccs" --include_path="C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/include" -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --preproc_with_compile --preproc_dependency="main_tirtos.d_raw" --cmd_file="C:/Users/Austin Blair/workspace_v9_2/tirtos_builds_CC3220SF_LAUNCHXL_release_ccs/Debug/configPkg/compiler.opt" "../main_tirtos.c"
Finished building: "../main_tirtos.c"
Building file: "../guiboostxlsensors.c"
Invoking: ARM Compiler
"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=vfplib -me --include_path="C:/Users/Austin Blair/workspace_v9_2/guiboostxlsensors_CC3220SF_LAUNCHXL_tirtos_ccs" --include_path="C:/ti/sail_1_40_00_00/source" --include_path="C:/ti/simplelink_cc32xx_sdk_3_30_00_04/source/ti/posix/ccs" --include_path="C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/include" -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --preproc_with_compile --preproc_dependency="guiboostxlsensors.d_raw" --cmd_file="C:/Users/Austin Blair/workspace_v9_2/tirtos_builds_CC3220SF_LAUNCHXL_release_ccs/Debug/configPkg/compiler.opt" "../guiboostxlsensors.c"
"C:/ti/sail_1_40_00_00/source/ti/sail/bme280/bme280.h", line 194: warning #303-D: typedef name has already been declared (with same type)
"C:/ti/sail_1_40_00_00/source/ti/sail/bme280/bme280.h", line 195: warning #303-D: typedef name has already been declared (with same type)
"C:/ti/sail_1_40_00_00/source/ti/sail/bme280/bme280.h", line 196: warning #303-D: typedef name has already been declared (with same type)
"C:/ti/sail_1_40_00_00/source/ti/sail/bme280/bme280.h", line 197: warning #303-D: typedef name has already been declared (with same type)
"C:/ti/sail_1_40_00_00/source/ti/sail/bme280/bme280.h", line 200: warning #303-D: typedef name has already been declared (with same type)
"C:/ti/sail_1_40_00_00/source/ti/sail/bme280/bme280.h", line 201: warning #303-D: typedef name has already been declared (with same type)
"C:/ti/sail_1_40_00_00/source/ti/sail/bme280/bme280.h", line 202: warning #303-D: typedef name has already been declared (with same type)
"C:/ti/sail_1_40_00_00/source/ti/sail/bme280/bme280.h", line 203: warning #303-D: typedef name has already been declared (with same type)
Finished building: "../guiboostxlsensors.c"
gmake: Target 'all' not remade because of errors.
**** Build Finished ****
I'm not sure what to do to correct this. Any information will be greatly appreciated.