Part Number: LAUNCHXL-CC3235SF
Other Parts Discussed in Thread: CC3235SF, SYSCONFIG, CCSTUDIO, CC3200
Tool/software: Code Composer Studio
i use cc3200modsf launchpad and can't compile simplelink_cc32xx_sdk_3_30_01_02 example projects
i have last version of code composer studio .
console :
**** Build of configuration Debug for project at_commands_CC3235SF_LAUNCHXL_tirtos_ccs ****
"C:\\ti\\ccs9201\\ccs\\utils\\bin\\gmake" -k -j 12 all -O
Building file: "../common.syscfg"
Invoking: SysConfig
"C:/ti/ccs9201/ccs/utils/sysconfig/sysconfig_cli.bat" -s "C:/ti/simplelink_cc32xx_sdk_3_30_01_02/.metadata/product.json" -o "syscfg"
Usage:
cli [-o <dir>] [-s <file>] [-u <string>] [-b <name>] [-d <name>] [-p <name>] [-r <name>] [--treatWarningsAsErrors] <script>
cli --help
cli --version
example: cli -s meta_data/sdk.json -d MSP432P401R scripts/two_uarts.js
example: -s sdk.json -d MSP432P401R -o ./display_cfg sdk/cfgs/display.syscfg
Note that the all arguments other than '--help' and '--version' may also be
specified via the script with an embedded @cliArgs comment directive.
E.g. // @cliArgs -d MSP432P401R
If an argument is embedded in a script and explicitly specified via the CLI
then precedence is given to the CLI arguments. Additionally, specifying
"--board" or "--device" on the CLI will override any "--board" and "--device"
arguments specified in the script.
subdir_rules.mk:19: recipe for target 'build-1508099999-inproc' failed
Missing argument: --board or --device must be specified
gmake[1]: *** [build-1508099999-inproc] Error 1
subdir_rules.mk:16: recipe for target 'build-1508099999' failed
gmake: *** [build-1508099999] Error 2
gmake: Target 'all' not remade because of errors.
**** Build Finished ****